您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Manual 2 1/2-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/manual/butterfly_lkb_man_h25_asmtab.prj},{NB=9612628176},{IDNR=9612628176},{PRODUCT=LKB ISO Welding ends 63,5 Q 304 Handle - 2 Pos.},{IDNR1=9611440270},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=63,5},{CAS6VIS=Q},{CAS7VIS=304},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628128
9612628128
LKB SMS Male/Weld 63,5 EP...
9611444851
9612045001
LKB
SMS
Male
Weld
63,5
EPDM
304
Handle
2 Pos.
9612628134
9612628134
LKB SMS Male/Weld 63,5 EP...
9611445091
9612045001
LKB
SMS
Male
Weld
63,5
EPDM
316L
Handle
2 Pos.
9612628140
9612628140
LKB SMS Male/Weld 63,5 Q ...
9611440221
9612045001
LKB
SMS
Male
Weld
63,5
Q
304
Handle
2 Pos.
9612628146
9612628146
LKB SMS Male/Weld 63,5 Q ...
9611442431
9612045001
LKB
SMS
Male
Weld
63,5
Q
316L
Handle
2 Pos.
9612628152
9612628152
LKB ISO Welding ends 63,5...
9611444530
9612045001
LKB
ISO
Welding
Welding
63,5
EPDM
304
Handle
2 Pos.
9612628164
9612628164
LKB ISO Welding ends 63,5...
9611444531
9612045001
LKB
ISO
Welding
Welding
63,5
EPDM
316L
Handle
2 Pos.
9612628176
9612628176
LKB ISO Welding ends 63,5...
9611440270
9612045001
LKB
ISO
Welding
Welding
63,5
Q
304
Handle
2 Pos.
9612628188
9612628188
LKB ISO Welding ends 63,5...
9611442231
9612045001
LKB
ISO
Welding
Welding
63,5
Q
316L
Handle
2 Pos.
9612628252
9612628252
LKB ISO Clamp ends 63,5 E...
9611444935
9612045001
LKB
ISO
Clamp
Clamp
63,5
EPDM
304
Handle
2 Pos.
9612628253
9612628253
LKB ISO Clamp ends 63,5 E...
9611445185
9612045001
LKB
ISO
Clamp
Clamp
63,5
EPDM
316L
Handle
2 Pos.
9612628264
9612628264
LKB ISO Clamp ends 63,5 Q...
9611440125
9612045001
LKB
ISO
Clamp
Clamp
63,5
Q
304
Handle
2 Pos.
9613403856
9613403856
LKB ISO Welding ends 63,5...
9612650209
9612045001
LKB
ISO
Welding
Welding
63,5
HNBR
316L
Handle
2 Pos.
9612999710
9612999710
LKB ISO Welding ends 63,5...
9611444611
9612045001
LKB
ISO
Welding
Welding
63,5
FPM
316L
Handle
2 Pos.
9612999722
9612999722
LKB ISO Welding ends 63,5...
9611444530
9612047501
LKB
ISO
Welding
Welding
63,5
EPDM
304
Handle
bracket
indication
9612999728
9612999728
LKB ISO Welding ends 63,5...
9611444531
9612047501
LKB
ISO
Welding
Welding
63,5
EPDM
316L
Handle
bracket
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表