您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
OrgaTray 740, NL 450 - OrgaTray 740, NL 450
Hettich
Drawer systems
AvanTech YOU
Accessories
OrgaTray 740
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/accessories/orga_tray_740/orga_tray_450.prj},{NB=9302710},{ARTICLENO=9302710},{NL=450.000},{KB=600.000},{COLOUR=silver}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
ⁿ/ₐ
KB
Cabinet body width
ⁿ/ₐ
COLOUR
ⁿ/ₐ
9302706
9302706
450.000
300.000
silver
9302733
9302733
450.000
300.000
white
9302760
9302760
450.000
300.000
anthracite
9302707
9302707
450.000
400.000
silver
9302734
9302734
450.000
400.000
white
9302761
9302761
450.000
400.000
anthracite
9302708
9302708
450.000
450.000
silver
9302735
9302735
450.000
450.000
white
9302762
9302762
450.000
450.000
anthracite
9302709
9302709
450.000
500.000
silver
9302736
9302736
450.000
500.000
white
9302763
9302763
450.000
500.000
anthracite
9302710
9302710
450.000
600.000
silver
9302737
9302737
450.000
600.000
white
9302764
9302764
450.000
600.000
anthracite
9302711
9302711
450.000
800.000
silver
9302738
9302738
450.000
800.000
white
9302765
9302765
450.000
800.000
anthracite
9302712
9302712
450.000
900.000
silver
9302739
9302739
450.000
900.000
white
9302766
9302766
450.000
900.000
anthracite
9302713
9302713
450.000
1000.000
silver
9302740
9302740
450.000
1000.000
white
9302767
9302767
450.000
1000.000
anthracite
9302714
9302714
450.000
1200.000
silver
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AvanTech YOU Internal front panel, 139 mm - AvanTech YOU Internal front pan...
Hettich
28.06.2024
Sensys 8646i, Base 3 mm - Sensys 8646i, Base 3 mm
Hettich
28.06.2024
AvanTech YOU Internal front panel, 101 mm - AvanTech YOU Internal front pan...
Hettich
28.06.2024
Drawer side profile, 77 - Drawer side profile, 77
Hettich
28.06.2024
ArciTech OrgaTray 400, 450 mm - ArciTech OrgaTray 400, 450 mm
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表