您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
AvanTech YOU Inlay drawer side profile, height 187 mm left - AvanTech YOU Inlay drawer side profile, height 187 mm left
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Drawer side profiles
AvanTech YOU Inlay drawer side profile sets
Height 187 mm
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/drawer_side_profiles/inlay_frame/h_187/inlay_frame.prj},{NB=9257149},{ARTICLENO=9257149},{SF=white},{NL=450.000},{D1=160.000},{D2=159.000},{D3=0.000},{D4=0.000},{FC=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NL
Nominal Length
ⁿ/ₐ
9257131
9257131
silver
350.000
9257133
9257133
silver
400.000
9257135
9257135
silver
450.000
9257137
9257137
silver
500.000
9257139
9257139
silver
550.000
9257141
9257141
silver
600.000
9257143
9257143
silver
650.000
9257145
9257145
white
350.000
9257147
9257147
white
400.000
9257149
9257149
white
450.000
9257151
9257151
white
500.000
9257153
9257153
white
550.000
9257155
9257155
white
600.000
9257157
9257157
white
650.000
9257159
9257159
anthracite
350.000
9257161
9257161
anthracite
400.000
9257163
9257163
anthracite
450.000
9257165
9257165
anthracite
500.000
9257167
9257167
anthracite
550.000
9257169
9257169
anthracite
600.000
9257171
9257171
anthracite
650.000
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD
Generar CAD
Generar hoja de datos PDF