您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech you Designprofile plastic - AvanTech you Designprofile plastic
Hettich
Drawer systems
AvanTech YOU
Accessories
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/accessories/avtyou_design_profile.prj},{NB=9255795},{ARTICLENO=9255795},{SF=Walnut},{NL=270.000},{L=260.000},{B=243.500},{FC=37.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NL
Nominal Length
ⁿ/ₐ
L
Actual Length
[mm]
B
End cut
[mm]
FC
For condition
ⁿ/ₐ
9255759
9255759
Aluminium
270.000
260.000
243.500
1.000
9255760
9255760
Aluminium
300.000
290.000
273.500
2.000
9255761
9255761
Aluminium
350.000
340.000
323.500
3.000
9255762
9255762
Aluminium
400.000
390.000
373.500
4.000
9297728
9297728
Aluminium
400.000
390.000
373.500
73.000
9255763
9255763
Aluminium
450.000
440.000
423.500
5.000
9255764
9255764
Aluminium
500.000
490.000
473.500
6.000
9303530
9303530
Aluminium
500.000
490.000
473.500
74.000
9255765
9255765
Aluminium
550.000
540.000
523.500
7.000
9255766
9255766
Aluminium
600.000
590.000
573.500
8.000
9255767
9255767
Aluminium
650.000
640.000
623.500
9.000
9255768
9255768
Stainless steel
270.000
260.000
243.500
10.000
9255769
9255769
Stainless steel
300.000
290.000
273.500
11.000
9255770
9255770
Stainless steel
350.000
340.000
323.500
12.000
9297727
9297727
Stainless steel
350.000
340.000
323.500
75.000
9255771
9255771
Stainless steel
400.000
390.000
373.500
13.000
9314000
9314000
Stainless steel
400.000
390.000
373.500
13.100
9255772
9255772
Stainless steel
450.000
440.000
423.500
14.000
9314021
9314021
Stainless steel
450.000
440.000
423.500
14.100
9255773
9255773
Stainless steel
500.000
490.000
473.500
15.000
9255774
9255774
Stainless steel
550.000
540.000
523.500
16.000
9314022
9314022
Stainless steel
550.000
540.000
523.500
16.100
9255775
9255775
Stainless steel
600.000
590.000
573.500
17.000
9255776
9255776
Stainless steel
650.000
640.000
623.500
18.000
9314024
9314024
Stainless steel
650.000
640.000
623.500
18.000
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AvanTech YOU Drawer front connector for drawer side profile, height 101 mm ...
Hettich
28.06.2024
AvanTech YOU Drawer front connector for drawer side profile, height 187 / 2...
Hettich
28.06.2024
AvanTech YOU Drawer side profile set, height 101 mm left and right - AvanTe...
Hettich
28.06.2024
Full extension runner Actro YOU L (40 kg), right - Full extension runner Ac...
Hettich
28.06.2024
Full extension runner Actro YOU L (40 kg), left - Full extension runner Act...
Hettich
28.06.2024
AvanTech YOU Rear panel stabiliser - AvanTech YOU Rear panel stabiliser
Hettich
28.06.2024
BS LAMBDA Chain (ISO606 B Series)
Tsubakimoto Chain Co.
21.06.2024
CHEM40-U - Chains - 40B Series - Steel Oil Contained Bushing -Unit Type-
Misumi
07.06.2021
Standard Roller Chains BS DIN
Tsubakimoto Chain Co.
20.06.2023
ArciTech Front stabiliser (> 600 mm) - ArciTech Front stabiliser (> 600 mm)
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表