您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
AvanTech YOU Steel rear panel, 139 mm, Cabinet body side thickness 19 mm - AvanTech YOU Steel rear panel, 139 mm, Cabinet body side thickness 19 mm
Hettich
Drawer systems
AvanTech YOU
AvanTech YOU Steel back panels
Powered by
CAD模型選擇
{hettich/drawer_systems/avantech_you/steel_rear_panel/steel_rear_panel_kd_18_19_h139.prj},{NB=9255591},{ARTICLENO=9255591},{SF=White},{NW=500.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
SF
Colour
ⁿ/ₐ
NW
Cabinet body width
[mm]
9255533
9255533
Silver
275.000
9255534
9255534
Silver
300.000
9255535
9255535
Silver
350.000
9255536
9255536
Silver
400.000
9255537
9255537
Silver
450.000
9255538
9255538
Silver
500.000
9255539
9255539
Silver
550.000
9255540
9255540
Silver
600.000
9255541
9255541
Silver
700.000
9255542
9255542
Silver
800.000
9255543
9255543
Silver
900.000
9255544
9255544
Silver
1000.000
9255545
9255545
Silver
1200.000
9255586
9255586
White
275.000
9255587
9255587
White
300.000
9255588
9255588
White
350.000
9255589
9255589
White
400.000
9255590
9255590
White
450.000
9255591
9255591
White
500.000
9255592
9255592
White
550.000
9255593
9255593
White
600.000
9255594
9255594
White
700.000
9255595
9255595
White
800.000
9255596
9255596
White
900.000
9255597
9255597
White
1000.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表