ECO 3D ADJUSTMENT AF25/40/50 - 3D ADJUSTMENTBLOCK WITH CONTOUR BLOCK
WITTE
ALUFIX ECO
3D-SHIM BLOCKS
Powered by
CAD模型選擇
{witte/alufix_eco/3d-shim_blocks/3d_adjustment_block_contour_block-eco.prj},{NB=92808-E},{IDNR=92808-E},{AF=25.000},{S=50.000},{H=28.000},{H1=9.000},{HB=90.000},{HSC=5.000},{D1=5.000},{D2=12.000},{D3=38.000},{WEIGHT=590.000},{GT=14.000},{KB=6.800},{KBT=16.500},{KMT=11.000},{KMB=10.000},{KMD=15.000},{KMZ=6.000},{KMX=11.500},{KMY=9.000},{M=8.000},{SH=40.000},{S1=38.000},{ASD=27.000},{ASB=39.000},{AST=19.000},{ASTS=5.500},{MN=6.000},{MNK=5.000},{MNT=9.000},{ASR=5.000},{TYP=1.000},{T=1.000},{DB=10.000},{B=37.000},{L=37.000},{LX=25.000},{BY=25.000},{FS=5.000},{SCRSW=6.000},{SCRDK=13.000},{SCRK=5.000},{SCRL=17.000},{SCRB=18.000},{S1X=11.500},{S1Y=-20.000},{S1Z=19.000},{S2X=11.500},{S2Y=-20.000},{S2Z=-19.000},{SH1X=-25.000},{SH1Y=-25.000},{SH1Z=28.000},{SH2X=-14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
designation
ⁿ/ₐ
AF
system
[mm]
S
length / breath
[mm]
H
height
[mm]
SHIFT
shift xyz +/- 05
[mm]
WEIGHT
weight
[g]
PLANEZXY
[mm]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
91834-E
91834-E
WITTE-ADJUSTMENTBLOCK WIT...
25.000
50.000
28.000
+/-0,7
473.000
11.500
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
92808-E
92808-E
WITTE-ADJUSTMENTBLOCK WIT...
25.000
50.000
28.000
+/-0,7
590.000
11.500
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
91835-E
91835-E
WITTE-ADJUSTMENTBLOCK WIT...
40.000
80.000
45.000
+/-1.1
2074.000
20.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
91836-E
91836-E
WITTE-ADJUSTMENTBLOCK WIT...
50.000
100.000
56.000
+/-1.1
4275.000
25.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ECO CPL DS2R AF25-50 - COUPLING DOUBLE SIDED DOUBLE ROW
WITTE
18.10.2021
ECO BARS DR AF25(X50) - BARS DOUBLE ROW
WITTE
18.10.2021
ECO SPBRT AF25 - SUPPORT BRACKET
WITTE
18.10.2021
ECO SPBRT C150 AF25 - SUPPORT BRACKET
WITTE
18.10.2021
ECO SPBRT C100 AF25 - SUPPORT BRACKET
WITTE
18.10.2021
ECO CPL DSIDE 3R AF25-50 - COUPLING DOUBLE SIDE THREE ROW
WITTE
18.10.2021
AZ-0200 - G1/8 Grub screw
Univer
30.06.2016
ECO BP AF50 - BASE PLATES
WITTE
18.10.2021
WMC-11 - Wafer Magnetic Clutch - Torque 32 Oz In Min. Response Time (@ 28 V...
WMBerg
06.06.2023
. - Megalu column, type C2 80x80mm
WITTE
18.10.2021
ECO CPL SSIDERE AF25-40 - SINGLE SIDE RECTANGULAR
WITTE
18.10.2021
PHT1.2D - Hysteresis Brake
WMBerg
06.06.2023
. - Megalu base plate
WITTE
18.10.2021
ECOFSATC - ECO FIXING SLEEVE ALTERNATE TO CPUPLINGS
WITTE
18.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表