您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Quadro 25 Silent System IT Right - Quadro 25 Silent System IT Right
Hettich
Drawer systems
Innotech double walled drawer
Quadro
Silent System
Quadro 25 Silent System
Powered by
CAD模型選擇
{hettich/drawer_systems/innotech_double_wall_drawer/quadro/sisy/quadro_25_sisy/q25_sisy_it_r_tab.prj},{NB=9134963},{ARTICLENO=9134963},{EB=10.500},{L=300.000},{L1=222.000},{X=50.100},{DD=141.000},{CF1=41.000},{CF2=90.000},{CP=17.500},{Y=1.360},{PPATH=q25_sisy_it_r_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order number
ⁿ/ₐ
EB
Installed Width
[mm]
L
Nominal Length
[mm]
L1
Length of Cabinet Member
[mm]
X
Sisy Length
[mm]
DD
Drill Distance
[mm]
CF1
[mm]
CF2
[mm]
CP
Connection Point
[mm]
Y
Sisy
[mm]
9158951
9158951
12.500
260.000
222.000
50.100
141.000
41.000
90.000
19.500
3.360
9159010
9159010
12.500
260.000
222.000
50.100
141.000
41.000
90.000
19.500
3.360
9120740
9120740
12.500
260.000
222.000
50.100
141.000
41.000
90.000
19.500
3.360
9101126
9101126
12.500
260.000
222.000
50.100
141.000
41.000
90.000
19.500
3.360
9158953
9158953
12.500
300.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9134960
9134960
12.500
300.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9159022
9159022
12.500
300.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9137793
9137793
12.500
300.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9158955
9158955
12.500
350.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9117920
9117920
12.500
350.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9159024
9159024
12.500
350.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9101124
9101124
12.500
350.000
222.000
44.100
141.000
41.000
90.000
19.500
3.360
9158957
9158957
12.500
420.000
294.000
126.100
237.000
72.000
140.000
19.500
4.000
9117918
9117918
12.500
420.000
294.000
126.100
237.000
72.000
140.000
19.500
4.000
9159026
9159026
12.500
420.000
294.000
126.100
237.000
72.000
140.000
19.500
4.000
9101122
9101122
12.500
420.000
294.000
126.100
237.000
72.000
140.000
19.500
4.000
9158959
9158959
12.500
470.000
294.000
126.100
237.000
72.000
140.000
19.500
3.360
9159028
9159028
12.500
470.000
294.000
126.100
237.000
72.000
140.000
19.500
3.360
9084418
9084418
12.500
470.000
294.000
126.100
237.000
72.000
140.000
19.500
3.360
9117894
9117894
12.500
470.000
294.000
126.100
237.000
72.000
140.000
19.500
3.360
9158961
9158961
12.500
520.000
325.000
126.100
237.000
90.000
140.000
19.500
4.000
9084530
9084530
12.500
520.000
325.000
126.100
237.000
90.000
140.000
19.500
4.000
9137858
9137858
12.500
520.000
325.000
126.100
237.000
90.000
140.000
19.500
4.000
9159030
9159030
12.500
520.000
325.000
126.100
237.000
90.000
140.000
19.500
4.000
9158963
9158963
10.500
260.000
222.000
50.100
141.000
41.000
90.000
17.500
1.360
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
InnoTech Atira Drawer Profile H70 - InnoTech Atira Drawer Profile H70
Hettich
28.06.2024
Quadro V6+ Silent System - Quadro V6+ Silent System
Hettich
28.06.2024
Back Panel Connector Height 70mm Right - Back Panel Connector Height 70mm R...
Hettich
09.03.2022
Back Panel Connector Height 70mm Left - Back Panel Connector Height 70mm Le...
Hettich
09.03.2022
Front Connector, Screw On - Front Connector, Screw On
Hettich
28.06.2024
Quadro 25 Silent System IT Set - Quadro 25 Silent System IT Set
Hettich
28.06.2024
Quadro V6+ Silent System - Quadro V6+ Silent System
Hettich
28.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表