您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Sensys 8646i, Base 3 mm - Sensys 8646i, Base 3 mm
Hettich
Hinges
Concealed Hinges
Standard hinges integrated door buffer
Opening angle 110°
Overlay-partition
Powered by
CAD模型選擇
{hettich/hinge/concealed_hinges/standard_hinges_integrated_door_buffer/opening_angle_110/overlay-partition/sensys_8646i_half_overlay.prj},{NB=9094130},{MOUNTINGOPTION=Half Overlay},{VERSION=TB 52},{ARTICLENO=9094130},{B=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MOUNTINGOPTION
Mounting Option
ⁿ/ₐ
VERSION
Cup Version
ⁿ/ₐ
ARTICLENO
Order Number
ⁿ/ₐ
B
[mm]
9094010
Half Overlay
TH 52
9094010
1.000
9091762
Half Overlay
TH 52
9091762
1.000
9091765
Half Overlay
TH 52
9091765
1.000
9094100
Half Overlay
TH 52
9094100
1.000
9094190
Half Overlay
TH 52
9094190
1.000
9094280
Half Overlay
TH 52
9094280
1.000
9094370
Half Overlay
TH 52
9094370
1.000
9094460
Half Overlay
TH 52
9094460
1.000
9094011
Half Overlay
TH 53
9094011
2.000
9091794
Half Overlay
TH 53
9091794
2.000
9091797
Half Overlay
TH 53
9091797
2.000
9094101
Half Overlay
TH 53
9094101
2.000
9094191
Half Overlay
TH 53
9094191
2.000
9094281
Half Overlay
TH 53
9094281
2.000
9094371
Half Overlay
TH 53
9094371
2.000
9094461
Half Overlay
TH 53
9094461
2.000
9094016
Half Overlay
TH 58
9094016
2.000
9094106
Half Overlay
TH 58
9094106
2.000
9094196
Half Overlay
TH 58
9094196
2.000
9094286
Half Overlay
TH 58
9094286
2.000
9094376
Half Overlay
TH 58
9094376
2.000
9094466
Half Overlay
TH 58
9094466
2.000
9094040
Half Overlay
TB 52
9094040
3.000
9094130
Half Overlay
TB 52
9094130
3.000
9094220
Half Overlay
TB 52
9094220
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表