您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Belt Guard C - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
Dodge
Gearing
Powered by
CAD模型選擇
{baldor/dodge/gear/ta2_bg_c.prj},{NB=903097-M1-A},{CMIN=15.00},{CMIN8407=15.000},{CMAX=31.00},{CMAX8407=31.00},{MSDM=15.80},{MSDR=14.00},{MSDR8407=14.00},{A=49.00},{A1=48.50},{B=21.60},{C=14.12},{D=7.32},{EMIN=0.09},{EMAX=2.66},{EMAX8407=2.66},{F=5.62},{G=5.59},{H=2.00},{J=5.59},{L=3.500},{K=21.0},{M=0.1345},{N=2.750000},{N1=2.750},{O=6.840},{P=9.65},{R=26.150},{S=5.00},{T=0.38},{AE=0.09},{AG=1.0},{AO=3.0},{AR=0.0747},{AS=4.25},{AT=0.250},{RA=1.06250},{RB=1.065},{RD=0.430},{RE=0.250},{RSHAFT=5.125000},{RSHAFTS=1.625000},{CA=10.172800},{C1=2.752100},{C2=6.647900},{D1=7.850000},{D2=6.790000},{H1=1.960},{COV1=15.840000},{COV2=7.970000},{COV3=3.470000},{COV4=11.840000},{COV5=0.262400},{COV6=20.844500},{PO=A},{MO=M1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CMIN
Centers Min
[Inch]
CMIN8407
Centers Min TA8407
[Inch]
CMAX
Centers Max
[Inch]
CMAX8407
Centers Max TA8407
[Inch]
MSDM
Max Sheave Dias. Motor
[Inch]
MSDR
Max Sheave Dias. Reducer
[Inch]
MSDR8407
Max Sheave Dias. Reducer TA8407
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
EMIN
E Min
[Inch]
EMAX
E Max
[Inch]
EMAX8407
E Max TA8407
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
900097
900097
TA0107BG-C
14.40
14.400
25.50
25.50
11.40
12.30
12.30
41.50
16.00
10.39
7.33
0.04
1.66
1.66
4.23
4.22
2.00
4.22
901097
901097
TA1107BG-C
16.00
16.000
26.30
26.30
9.40
9.40
9.40
41.50
16.00
11.55
5.50
0.00
1.62
1.62
4.23
4.22
2.00
4.22
902097
902097
TA2115BG-C
16.80
16.800
28.90
28.90
9.30
12.30
12.30
43.50
19.25
13.07
7.00
0.19
1.56
1.56
4.23
4.22
2.00
4.22
903097
903097
TA3203BG-C
15.00
15.000
31.00
31.00
15.80
14.00
14.00
49.00
21.60
14.12
7.32
0.09
2.66
2.66
5.62
5.59
2.00
5.59
904097
904097
TA4207BG-C
22.40
22.400
35.50
35.50
16.50
15.90
15.90
53.50
24.60
16.11
8.32
0.13
2.70
2.70
5.62
5.59
2.00
5.59
905097
905097
TA5215BG-C
25.60
25.600
39.60
39.60
18.60
16.90
16.90
60.50
27.60
17.85
9.60
0.08
2.64
2.64
6.37
6.09
2.00
6.09
906097
906097
TA6307BG-C
26.80
26.800
40.90
40.90
21.00
20.00
20.00
64.50
29.10
19.96
10.72
0.00
3.60
3.60
6.87
6.59
2.00
6.59
907097
907097
TA7315/8407BG-C
28.60
28.700
43.60
43.80
22.00
25.00
24.60
71.50
30.60
22.39
10.52
0.00
3.17
2.86
7.37
7.09
2.00
7.09
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper Bushed Reducer 4207H - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Belt Guard C - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Belt Guard C_M - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Rod - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Drive Shaft - Accessories
Hub City
15.09.2021
Belt Guard B - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
24210 - Pillow block bearing pedestal type UCP
norelem
30.05.2024
Maximum Bore Straight Bore Reducer 4207H - Torque-Arm II Shaft Mount Speed ...
Baldor Reliance
09.11.2021
Straight Bore Reducer 1107H Metric - Metric Torque-Arm II Shaft Mount Speed...
Dodge
17.09.2021
Modèle A4-Z - Courroie trapézoïdale enveloppée de section classique 10x6
MICHAUD CHAILLY - Direct Transmission
07.03.2023
MBEH - Silicon Belt Heaters
Misumi
30.06.2021
CHTAW-RE-T5100 - Timing Pulleys for conveyor
Misumi
07.06.2021
Belt Guard B_M - Torque-Arm II Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
TXT - Shaft Mount Speed Reducer
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表