您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9069-76 - One-gang junction box sound insulation 68 halogen-free
KAISER
Cavity wall installation
Powered by
CAD模型選擇
{kaiser/hohlwand/9069_76.prj},{NB=9069-76(2)},{CNSORDERNO=9069-76},{T=61},{FL=68},{FUR=40},{LF=6},{M25=2},{VPE=5},{OP=100},{CNSMASSEXACT=35},{CNSVOLUMEEXACT=0.525},{BZ=Hohlwand, Geräte-Verbindungsdose, Schallschutz, Ø 68 mm, halogenfrei},{IP=10},{CNSEAN=4013456547957},{INFOLINK=HTML (Online)},{LOD=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Art. No.
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
T
Depth
[mm]
FL
Cut hole Ø
[mm]
FUR
for panel thickness up to
[mm]
LF
Cable entries up to Ø 11.5 mm
ⁿ/ₐ
M25
Conduit entries up to M25
ⁿ/ₐ
VPE
Support connectors per PU
ⁿ/ₐ
CNSMASSEXACT
Individual net weight
[g]
CNSVOLUMEEXACT
Single volume
[l]
CNSEAN
EAN code
ⁿ/ₐ
INFOTEXT
Infotext
ⁿ/ₐ
9069-76
9069-76
Cavity wall, one-gang jun...
61
68
40
6
2
5
35
0.525
4013456547957
Cavity wall one-gang junc...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1564-01 - Fire protection one-gang junction box
KAISER
21.02.2023
9069-03 - Cavity wall, one-gang box
KAISER
21.02.2023
9066-01 - One-gang junction box
KAISER
21.02.2023
9069-04 - Cavity wall, one-gang junction box
KAISER
21.02.2023
1569-01 - Flush-mounting, one-gang junction box
KAISER
21.02.2023
9069-75 - One-gang box sound insulation 68 halogen-free
KAISER
21.02.2023
9069-94 - Cavity wall electronics box
KAISER
21.02.2023
9069-77 - Cavity wall one-gang junction box
KAISER
21.02.2023
9263-22 - O-range ECON® 63 one-gang box
KAISER
21.02.2023
9069-74 - Sound insulation electronics box halogen-free
KAISER
21.02.2023
9068-94 - Electronic-Dose Schallschutz 68 Flex
KAISER
21.02.2023
9463-02 - Fire protection one-gang box HWD 68
KAISER
21.02.2023
9060-68 - Connection clip
KAISER
21.02.2023
9069-01 - Cavity wall one-gang junction box
KAISER
21.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表