您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
87879-2
TE Connectivity
Connectors
PCB Connectors_new
Board-To-Board Connectors
Board-To-Board Headers & Receptacles
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/board_to_board_connectors/board_to_board_headers_and_receptacles/87879_2.prj},{NB=87879-2},{PN=87879-2},{NUMBEROFROWS=1},{NUMBEROFPOSITIONS=10},{INSULATIONRESISTANCEMOHM=5000},{TERMINATIONRESISTANCEMOHM=12},{CONTACTCURRENTRATINGMAXA=2},{PACKAGINGQUANTITY=22},{SHA256=Q0iRXZBhgKtkbeNTpQczc7ctvEOBFEv+eIBj5Yi+ov8=},{INAME=878792d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
STACKABLE
Stackable
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
INSULATIONRESISTANCEMOHM
Insulation Resistance
[MOhm]
TERMINATIONRESISTANCEMOHM
Termination Resistance
[mOhm]
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTPROTECTIONTYPE
Contact Protection Type
ⁿ/ₐ
CONTACTLAYOUT
Contact Layout
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESSUIN
PCB Contact Termination Area Plating Material Thickness
[uin]
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
MATINGENTRYLOCATION
Mating Entry Location
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
HOUSINGTEMPERATURERATING
Housing Temperature Rating
ⁿ/ₐ
SOLDERPROCESSFEATURE
Solder Process Feature
ⁿ/ₐ
APPROVEDSTANDARDS
Approved Standards
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
87879-2
87879-2
87879-2
10 MODIV VRT SR OE 100115
PCB Mount Receptacle
No
Printed Circuit Board
Yes
1
Vertical
10
5000
12
Low
Phosphor Bronze
Tin-Lead
Dual Tine
Gold
.762 um [ 30 uin ]
Socket
2
Closed Entry Housing
Inline
150 - 300
2.92 mm [ .115 in ]
Through Hole - Solder
Without
Bottom & Top
2.54 mm [ .1 in ]
Black
Polyester PCT
6.79 mm [ .268 in ]
1.57 mm [ .62 in ]
-65 - 125
Standard
Board Standoff
CSA LR7189, UL E28476
UL 94V-0
22
Tube
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表