您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 797 - Rhombus-head screws for T-slots
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamping bolts, nuts and washer
Powered by
CAD模型選擇
{amf/mesp/810_schraube_mutter/amf797.prj},{NB=AMF87379},{BESTNR=87379},{GR=M16x18x100},{FST=8.8},{D=16},{NUT=18},{L=100},{A=17.7},{B=65},{E=28},{K=10},{GEW=220},{KDM=13.546},{H1=24.000},{BR2=17.000},{R2=23.500},{L2=2.400},{L3=27.500},{CTN=73181595},{EAN=4020772087371},{KATALOG=1},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
FST
Strength class
ⁿ/ₐ
D
Diameter
[mm]
NUT
for T-Slot
[mm]
L
[mm]
A
[mm]
B
[mm]
E
[mm]
K
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
87296
87296
M12x14x50
8.8
12
14
50
13.7
35
22
8
70
73181595
4020772087296
yes
no
14.06.2023
yes
87312
87312
M12x14x80
8.8
12
14
80
13.7
55
22
8
100
73181595
4020772087319
yes
no
14.06.2023
yes
87338
87338
M12x14x125
8.8
12
14
125
13.7
75
22
8
120
73181595
4020772087333
yes
no
14.06.2023
yes
87353
87353
M16x18x63
8.8
16
18
63
17.7
45
28
10
160
73181595
4020772087357
yes
no
14.06.2023
yes
87379
87379
M16x18x100
8.8
16
18
100
17.7
65
28
10
220
73181595
4020772087371
yes
no
14.06.2023
yes
87395
87395
M16x18x160
8.8
16
18
160
17.7
100
28
10
280
73181595
4020772087395
yes
no
14.06.2023
yes
86793
86793
M20x22x80
8.8
20
22
80
21.7
55
35
14
330
73181595
4020772086794
yes
no
14.06.2023
yes
86801
86801
M20x22x125
8.8
20
22
125
21.7
85
35
14
430
73181595
4020772086800
yes
no
14.06.2023
yes
86819
86819
M20x22x200
8.8
20
22
200
21.7
120
35
14
570
73181595
4020772086817
yes
no
14.06.2023
yes
86959
86959
M24x28x125
8.8
24
28
125
27.7
85
44
18
770
73181595
4020772086954
yes
no
14.06.2023
yes
87114
87114
M24x28x250
8.8
24
28
250
27.7
150
44
18
1120
73181595
4020772087111
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表