您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8635 - Digital electropneumatic Positioner SideControl
Buerkert
Products (A - Z)
8185
Powered by
CAD模型選擇
{buerkert/produkteaz/8185/sidecontroli.prj},{NB=8635-322841-Positioner SideControl-42},{BUNR=322841},{ANTG=},{SF=},{AP=MIN},{V=42},{M=27XX},{ATEX=ja},{BB=1},{CNSMASSEXACT=1.500},{ACTIVE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
SF
Control function
[mm]
M
mounting version
[mm]
ATEX
Atex variable
ⁿ/ₐ
BB
mounting bracket
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ACTIVE
ⁿ/ₐ
8635-150347-Positioner Si...
150347
A
27XX
ja
0
0.713
1
8635-155369-Positioner Si...
155369
A
27XX
ja
0
0.349
1
8635-151111-Positioner Si...
151111
A
27XX
ja
0
1.370
1
8635-155373-Positioner Si...
155373
A
27XX
ja
0
1.392
1
8635-147267-Positioner Si...
147267
A
27XX
nein
0
1.370
1
8635-147268-Positioner Si...
147268
A
27XX
nein
0
1.365
1
8635-147263-Positioner Si...
147263
NAMUR
ja
0
1.407
1
8635-160542-Positioner Si...
160542
NAMUR
ja
0
1.500
1
8635-155371-Positioner Si...
155371
NAMUR
ja
0
1.436
1
8635-160667-Positioner Si...
160667
NAMUR
nein
0
2.200
1
8635-147264-Positioner Si...
147264
NAMUR
ja
0
1.375
1
8635-155375-Positioner Si...
155375
NAMUR
ja
0
1.400
1
8635-147265-Positioner Si...
147265
NAMUR
nein
0
1.420
1
8635-147266-Positioner Si...
147266
NAMUR
nein
0
1.500
1
8635-322837-Positioner Si...
322837
27XX
ja
1
1.500
1
8635-322839-Positioner Si...
322839
27XX
ja
1
1.500
1
8635-322840-Positioner Si...
322840
27XX
ja
1
1.500
1
8635-322841-Positioner Si...
322841
27XX
ja
1
1.500
1
8635-322842-Positioner Si...
322842
27XX
nein
1
1.500
1
8635-322844-Positioner Si...
322844
27XX
nein
1
1.500
1
8635-322845-Positioner Si...
322845
27XX
nein
1
1.500
1
8635-322847-Positioner Si...
322847
27XX
nein
1
1.500
1
8635-155377-Positioner Si...
155377
27XX
nein
0
1.445
1
8635-155382-Positioner Si...
155382
NAMUR
nein
0
1.500
1
8635-147269-Positioner Si...
147269
NAMUR
ja
0
1.500
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2508 - Cable Plug Form A
Buerkert
08.12.2023
2712-MUFFE - 2/2-way Globe Control Valve,
Buerkert
08.12.2023
8792 - Digital electropneumatic positioner
Buerkert
08.12.2023
8025 - Insertion flowmeter or batch controller with paddle wheel and flow t...
Buerkert
08.12.2023
6014p - Plunger valve 3/2 way direct-acting
Buerkert
08.12.2023
8695 - Control head for decentralized automation of ELEMENT process valves
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
8692 - Digital electropneumatic
Buerkert
08.12.2023
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
8032 - Flowmeter/Threshold detector with paddle wheel
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
8791 - Digital electropneumatic positioner
Buerkert
08.12.2023
8693 - Digital electropneumatic
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表