您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English
IEC-Ex ATEX fitting RNA-316 ISO, EPDM,Stainless steel AISI-316 - ATEX conduit fittings
Anamet Europe
IEC Atex conduit fittings
IEC-Ex ATEX fittings,Stainless steel AISI-316
Powered by
CAD模型選擇
{anamet_europe/5_iec_atex_systems/5b_iec_atex_fittings_ss_316/fam_26_fitting_iso_atex_rna_ss316.prj},{NB=822.014.9},{CNSORDERNO=822.014.9},{T=M20 x 1,5},{T2=M27x1,5},{T3=M28x1,5},{ST=1/2\"},{ID=10,5 - 13},{A=74},{B=15},{CSW=30},{C=33.0},{LC=14.0},{LC1=18.0},{LD=18},{ESW=32},{E=35.0},{LE=8.0},{FSW=30},{F=33.0},{LF=6.0},{L1=15.0},{CNSQUANTITY=10},{WEIGHT=17.8},{CNSMAT=Edelstahl AISI-316},{INFO=PDF Info},{GEWX=20.000},{KDM=18.160},{ID1=13.9},{GEWTX=32.00},{GEWTY=28.319},{GEWDX=22.50},{GEWDY=21.16},{NDM2=27},{NDM3=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Article No.
ⁿ/ₐ
T
Thread
ⁿ/ₐ
ST
Size
[Inch]
ID
Clamping range
[mm]
A
Length
[mm]
B
Length
[mm]
CSW
Width across flats
[mm]
C
Diameter
[mm]
LC
Length
[mm]
LD
Length
ⁿ/ₐ
ESW
Width across flats
[mm]
E
Diameter
[mm]
LE
Length
[mm]
FSW
Width across flats
[mm]
F
Diameter
[mm]
LF
Length
[mm]
L1
Length
[mm]
CNSQUANTITY
Package size
ⁿ/ₐ
WEIGHT
Weight
[kg/100]
CNSMAT
Material
ⁿ/ₐ
822.006.9
822.006.9
M16 x 1,5
5/16"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Stainless steel AISI-316
822.007.9
822.007.9
M20 x 1,5
5/16"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Stainless steel AISI-316
822.008.9
822.008.9
M20 x 1,5
3/8"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Stainless steel AISI-316
822.009.9
822.009.9
M20 x 1,5
3/8"
7 - 10
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Stainless steel AISI-316
822.010.9
822.010.9
M16 x 1,5
3/8"
4 - 7
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Stainless steel AISI-316
822.011.9
822.011.9
M16 x 1,5
3/8"
7 - 10
71
15
26
29.0
14.0
13
25
27.0
7.0
24
26.0
7.0
16.0
10
10.8
Stainless steel AISI-316
822.012.9
822.012.9
M20 x 1,5
1/2"
5,5 - 8
74
15
30
33.0
14.0
18
32
35.0
8.0
30
33.0
6.0
15.0
10
17.8
Stainless steel AISI-316
822.013.9
822.013.9
M20 x 1,5
1/2"
8 - 10,5
74
15
30
33.0
14.0
18
32
35.0
8.0
30
33.0
6.0
15.0
10
17.8
Stainless steel AISI-316
822.014.9
822.014.9
M20 x 1,5
1/2"
10,5 - 13
74
15
30
33.0
14.0
18
32
35.0
8.0
30
33.0
6.0
15.0
10
17.8
Stainless steel AISI-316
822.015.9
822.015.9
M25 x 1,5
3/4"
10,5 - 13
75
15
35
38.7
14.2
18
36
39.0
8.0
35
38.0
7.0
14.0
5
21.6
Stainless steel AISI-316
822.018.9
822.018.9
M25 x 1,5
3/4"
13 - 15,5
75
15
35
38.7
14.2
18
36
39.0
8.0
35
38.0
7.0
14.0
5
21.6
Stainless steel AISI-316
822.019.9
822.019.9
M25 x 1,5
3/4"
15,5 - 18
75
15
35
38.7
14.2
18
36
39.0
8.0
35
38.0
7.0
14.0
5
21.6
Stainless steel AISI-316
822.023.9
822.023.9
M32 x 1,5
1"
15 - 18
90
15
45
50.0
16.0
24
45
49.5
10.0
42
47.0
8.0
18.0
5
38.0
Stainless steel AISI-316
822.024.9
822.024.9
M32 x 1,5
1"
18 - 21
90
15
45
50.0
16.0
24
45
49.5
10.0
42
47.0
8.0
18.0
5
38.0
Stainless steel AISI-316
822.025.9
822.025.9
M32 x 1,5
1"
21 - 23,5
90
15
45
50.0
16.0
24
45
49.5
10.0
42
47.0
8.0
18.0
5
38.0
Stainless steel AISI-316
822.029.9
822.029.9
M40 x 1,5
1.1/4"
21 - 24
94
15
55
60.0
19.5
22
55
60.0
10.0
48
53.0
9.0
18.0
2
45.1
Stainless steel AISI-316
822.030.9
822.030.9
M40 x 1,5
1.1/4"
24 - 27
94
15
55
60.0
19.5
22
55
60.0
10.0
48
53.0
9.0
18.0
2
45.1
Stainless steel AISI-316
822.031.9
822.031.9
M40 x 1,5
1.1/4"
27 - 30
94
15
55
60.0
19.5
22
55
60.0
10.0
48
53.0
9.0
18.0
2
45.1
Stainless steel AISI-316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IEC-Ex ATEX fitting RNA ISO, EPDM,nickel plated brass - ATEX conduit fittin...
Anamet Europe
04.04.2019
IEC-Ex ATEX fitting BAA-316 ISO, barrier, EPDM, EMC Stainless steel AISI-31...
Anamet Europe
04.04.2019
IEC-Ex ATEX fitting RNA-316 NPT, EPDM,Stainless steel AISI-316 - ATEX condu...
Anamet Europe
04.04.2019
NPT 90° fitting,male, stainless steel AISI-304 - Sealtite Fittings
Anamet Europe
04.04.2019
Anaconda Sealtite ZHUA - Anaconda Sealtite ZHUA
Anamet Europe
04.04.2019
IEC-Ex ATEX fitting BAA-316 NPT, barrier, EPDM, EMC Stainless steel AISI-31...
Anamet Europe
04.04.2019
NPT 90° fitting,male, stainless steel AISI-316 - Sealtite Fittings
Anamet Europe
04.04.2019
L - Swivel Elbow
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表