您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PIDG RADIATION REST/150 C RINGS/SPADES
TE Connectivity
Terminals and Splices
Rings & Spades_new
Powered by
CAD模型選擇
{teconnectivity/terminals_and_splices/rings_and_spades_new/pidg_radiation_rest150_c_ringsspades.prj},{NB=53416-2},{PN=53416-2},{NUMBEROFHOLES=1},{WIRESIZEAWG=16},{PACKAGINGQUANTITY=5000},{SHA256=Kf+jYCfQSjW/0zfsvkVuZOQ8l1eAiW87c+4EhCKt5Kg=},{INAME=534162d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-53416-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=53416-2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
STUDSIZE
Stud Size
ⁿ/ₐ
BARRELTYPE
Barrel Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
INSULATED
Insulated
ⁿ/ₐ
WIRECABLETYPE
WireCable Type
ⁿ/ₐ
SUPPORTSTYLE
Support Style
ⁿ/ₐ
NUMBEROFHOLES
Number of Holes
ⁿ/ₐ
TERMINALANGLE
Terminal Angle
ⁿ/ₐ
PLATINGMATERIAL
Plating Material
ⁿ/ₐ
INSULATIONSLEEVECOLOR
Insulation Sleeve Color
ⁿ/ₐ
TERMINALSPLICETYPE
Terminal & Splice Type
ⁿ/ₐ
TERMINALORIENTATION
Terminal Orientation
ⁿ/ₐ
WIREINSULATIONSUPPORT
Wire Insulation Support
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
WIRESIZEMM2
Wire Size
[mm2]
WIRESIZECMA
Wire Size
[CMA]
STUDDIAMETER
Stud Diameter
ⁿ/ₐ
TONGUETHICKNESS
Tongue Thickness
ⁿ/ₐ
OVERALLLENGTH
Overall Length
ⁿ/ₐ
WIREINSULATIONDIAMETERMAX
Wire Insulation Diameter
[Max]
WIREINSULATIONDIAMETER
Wire Insulation Diameter
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
HEAVYDUTY
Heavy Duty
ⁿ/ₐ
GOVERNMENTQUALIFIED
Government Qualified
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
MILSPEC
Mil-Spec
ⁿ/ₐ
MILITARYPARTCLASS
Military Part Class
ⁿ/ₐ
53408-2
53408-2
53408-2
PIDG PVF2 R 22-16COM22-18...
8, M4
Closed Barrel
No
Yes
Regular Wire
Insulation Support
1
Straight
Tin-Lead
Natural
Ring Tongue
Straight
With
22
.3 - 1.42
509 - 3260
4.34 mm [ .171 in ]
.79 mm [ .031 in ]
21.44 mm [ .844 in ]
3.18 mm [ .125 in ]
2.03 - 3.18 mm [ .08 - .1...
150 C [ 302 F ]
No
Yes
Tape & Reel
5000
M79284-149
Class II
53416-2
53416-2
53416-2
TERMINAL,PIDG PVF2 R 16-1...
6, M3.5
Closed Barrel
No
Yes
Regular Wire
Insulation Support
1
Straight
Copper, Tin-Lead
Natural
Ring Tongue
Straight
With
16
1.25 - 2
2050 - 5180
3.68 mm [ .145 in ]
.84 mm [ .033 in ]
21.44 mm [ .844 in ]
3.81 mm [ .15 in ]
2.67 - 3.81 mm [ .105 - ....
150 C [ 302 F ]
No
Yes
Tape Mounted
5000
M79284-107
Class II
8-53406-1
8-53406-1
8-53406-1
PIDG PVF2 R 22-16COM22-18...
6, M3.5
Closed Barrel
No
Yes
Regular Wire
Insulation Support
1
Straight
Tin-Lead
Natural
Ring Tongue
Straight
With
22
.3 - 1.42
509 - 3260
3.68 mm [ .145 in ]
.79 mm [ .031 in ]
17.07 mm [ .672 in ]
3.18 mm [ .125 in ]
2.03 - 3.18 mm [ .08 - .1...
150 C [ 302 F ]
No
No
Loose Piece
100
N/A
N/A
8-53419-1
8-53419-1
8-53419-1
TERMINAL,PIDG PVF2 R 16-1...
M6
Closed Barrel
No
Yes
Regular Wire
Insulation Support
1
Straight
Tin-Lead
Natural
Ring Tongue
Straight
With
16
1.25 - 2
2050 - 5180
6.73 mm [ .265 in ]
.84 mm [ .033 in ]
27.38 mm [ 1.078 in ]
3.81 mm [ .15 in ]
2.67 - 3.81 mm [ .105 - ....
150 C [ 302 F ]
No
No
Loose Piece
100
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Rings & Spades
TE Connectivity
27.05.2020
AMPOWER TERMINAL 2 STUD HOLES
TE Connectivity
27.05.2020
RING TONGUE TERMINAL
TE Connectivity
27.05.2020
PIDG RING TONGUE TERMINALS
TE Connectivity
27.05.2020
BN 20372 - Solderless terminals ring type with PVC insulation (BM), copper,...
Bossard Catalog
13.11.2023
104mm-25mm Thick
ORIENTALMOTOR Co.,Ltd.
10.04.2024
PIDG RECTANGULAR TONGUE TERMINALS
TE Connectivity
27.05.2020
Rings & Spades
TE Connectivity
27.05.2020
Splices
TE Connectivity
27.05.2020
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
AMPOWER TERMINAL 2 STUD HOLES LONG BAR
TE Connectivity
27.05.2020
19073
Molex
08.04.2022
MSNDT - Temperature Sensors with Terminal Box
Misumi
30.06.2021
1502 - Preinsulated double crimp terminals "S" Series
MECATRACTION
27.11.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表