您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
7CF & 7CP-M - Aluminum Chain Sprockets - 12.7mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Red Anodized
WMBerg
METRIC
Chain and Belt Drives
Flex-E-Pitch®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/flex_e_pitch_link_chain/a48m.prj},{NB=7CP266A-38},{PN=7CP266A-38},{DES=Chain Sprocket - Hub Style},{CN=Master Inch/Metric Catalog},{CP=MA61},{MAT=Aluminum Red Anodized},{P=12.7},{N=38},{PD=154.43},{OD=160.78},{B=8},{F=6.4},{F1=6.4000},{L=13.0000},{L1=3.3000},{H=19.0000},{PSTOL=0.0100},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Circular Pitch
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
B
Bore Diameter
[mm]
F
Face Width
[mm]
7CF177A-8
7CF177A-8
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
8
32.51
38.86
10
6.4
7CF177A-9
7CF177A-9
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
9
36.58
42.93
10
6.4
7CF177A-10
7CF177A-10
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
10
40.64
46.99
10
6.4
7CF177A-11
7CF177A-11
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
11
44.70
51.05
10
6.4
7CF177A-12
7CF177A-12
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
12
48.77
55.12
10
6.4
7CF177A-13
7CF177A-13
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
13
52.83
59.18
10
6.4
7CF177A-14
7CF177A-14
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
14
56.90
63.25
10
6.4
7CF177A-15
7CF177A-15
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
15
60.96
67.31
10
6.4
7CF177A-16
7CF177A-16
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
16
65.02
71.37
10
6.4
7CF177A-18
7CF177A-18
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
18
73.15
79.50
10
6.4
7CF177A-20
7CF177A-20
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
20
81.28
87.63
10
6.4
7CF177A-22
7CF177A-22
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
22
89.41
95.76
10
6.4
7CF177A-24
7CF177A-24
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
24
97.54
103.89
10
6.4
7CF177A-25
7CF177A-25
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
25
101.60
107.95
10
6.4
7CF177A-28
7CF177A-28
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
28
113.79
120.14
10
6.4
7CF177A-30
7CF177A-30
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
30
121.92
128.27
10
6.4
7CF177A-32
7CF177A-32
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
32
130.05
136.40
10
6.4
7CF177A-34
7CF177A-34
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
34
138.18
144.53
10
6.4
7CF177A-36
7CF177A-36
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
36
146.30
152.65
10
6.4
7CF177A-38
7CF177A-38
Chain Sprocket - Hubless ...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
38
154.43
160.78
10
6.4
7CP266A-8
7CP266A-8
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
8
32.51
38.86
8
6.4
7CP266A-9
7CP266A-9
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
9
36.58
42.93
8
6.4
7CP266A-10
7CP266A-10
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
10
40.64
46.99
8
6.4
7CP266A-11
7CP266A-11
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
11
44.70
51.05
8
6.4
7CP266A-12
7CP266A-12
Chain Sprocket - Hub Styl...
Master Inch/Metric Catalo...
Aluminum Red Anodized
12.7
12
48.77
55.12
8
6.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V5M-S & V7M-S - 60° V Belt Pulleys - For V5M & V7M Belts - 8, 10 and 12 (mm...
WMBerg
06.06.2023
7CF & 7CP - Chain Sprockets - .500 Circular Pitch
WMBerg
06.06.2023
3MF & 3MP - Aluminum Chain Sprockets - 4 mm (Nominal) Circular Pitch - Anod...
WMBerg
06.06.2023
V2M - V-Belt Pulleys - 2V Series - 3/8" and 1/2" Bore - 303 Stainless Steel
WMBerg
06.06.2023
V5M33S, V5M47S, V7M35S & V7M37S - 60° V Belt Pulleys - For 5M & 7M Belts - ...
WMBerg
06.06.2023
DU14 - Bearings - For 1/8" to 1" Shafts Dry Unlubricated Du* Series - Steel...
WMBerg
06.06.2023
PCS50H - Chain sprocket with hardened teeth, Pitch 12.7mm (DIN08B-1) , Roll...
HPC
03.08.2023
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
WMBerg
06.06.2023
TP8E - Timing Pulleys - .0816 (40 DP)
WMBerg
06.06.2023
TP37L6 - Timing Pulleys - 3/8" Pitch (L)
WMBerg
06.06.2023
V3 - V-Belt Pulleys - 3V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
V4 - V-Belt Pulleys - 4V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
TP2A3W9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin...
WMBerg
06.06.2023
TP3L - Molded Timing Pulleys - 3mm (Nominal) Circular Pitch HTD - Lexan
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表