피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
EP(X)-II 30/40/50 Tube Linearunit/Angledrive - Linearunit / Angle Drive System
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Twin tube actuators – tubular linear units
Powered by
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/mt_rohr_doppelrohr_einheiten/ep_x_2_angle_drivesystem_asmtab.prj},{NB=7915031A1AA0366+91532F1F1A+91542H1F1A(R)(75,0,0,0,0,-,6,50611,0)#EP(x)-AngleDrivesystem},{CTRL=6},{CODE=503},{HUBBAS=2784},{GLX=216},{J=72},{J1=0},{J2=0},{R=72},{MGL=8.37},{MHUB=1.50},{ARTIKEL=Rohrsystem Lineareinheit EP-II},{VERS=EP-II},{TYPE=50},{AUS=Rechts- oder Linksgewinde},{SP=beidseitig},{LAX=Kugellager},{CNSSTDDTIME=2 Wochen},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{ECLASS80=23-30-17-01},{WARENNUMMER=84798997},{INFOWWW=INFO},{MONTANLEITWWW=Montageanleitung DE, GB},{MOTOADAPTWWW=Motoradapterhinweise auf Homepage},{HUB=150},{HUBST1=75},{HUBST2=0},{Z1=A},{AUSKG=1},{ZS=0},{Z3=0},{ZUBR=6},{ZUBROPT=5061},{ZUBL=0},{ZUBLOPT=-},{LW=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
TYPE
Type
ⁿ/ₐ
BEST
Order-No.
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
SP
Shaft end
ⁿ/ₐ
LE
Required length - transmission unit
[mm]
L
Total length
[mm]
GL
Basic length of current unit
[mm]
CNSMASSEXACT
Calculated weight (without accessories)
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
7913011A1AA0300+91530F1F1...
30
7913011A1AA0300+91530F1F1...
Right or lefthand thread
one-sided
0
300
150
3.200
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7913031A1AA0300+91530F1F1...
30
7913031A1AA0300+91530F1F1...
Right or lefthand thread
both sides
0
300
150
3.200
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7914011A1AA0330+91531F1F1...
40
7914011A1AA0330+91531F1F1...
Right or lefthand thread
one-sided
0
330
180
6.970
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7914031A1AA0330+91531F1F1...
40
7914031A1AA0330+91531F1F1...
Right or lefthand thread
both sides
0
330
180
6.970
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7915011A1AA0366+91532F1F1...
50
7915011A1AA0366+91532F1F1...
Right or lefthand thread
one-sided
0
366
216
10.620
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7915031A1AA0366+91532F1F1...
50
7915031A1AA0366+91532F1F1...
Right or lefthand thread
both sides
0
366
216
10.620
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7953011A1AA0380+91530F1F1...
30
7953011A1AA0380+91530F1F1...
Right or lefthand thread
one-sided
0
380
230
4.700
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7953031A1AA0380+91530F1F1...
30
7953031A1AA0380+91530F1F1...
Right or lefthand thread
both sides
0
380
230
4.700
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7954011A1AA0450+91531F1F1...
40
7954011A1AA0450+91531F1F1...
Right or lefthand thread
one-sided
0
450
300
10.390
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7954031A1AA0450+91531F1F1...
40
7954031A1AA0450+91531F1F1...
Right or lefthand thread
both sides
0
450
300
10.390
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7955011A1AA0500+91532F1F1...
50
7955011A1AA0500+91532F1F1...
Right or lefthand thread
one-sided
0
500
350
15.285
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
7955031A1AA0500+91532F1F1...
50
7955031A1AA0500+91532F1F1...
Right or lefthand thread
both sides
0
500
350
15.285
2 weeks after receipt of ...
according to assembly ins...
DE71223010
23-30-17-01
84798997
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성