您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Einrohr- Achse – Rohrsystem-Lineareinheit E - Linear Unit - Move-Tec
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units - configurator
Single tube actuators – tubular linear units
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel_konfigurator/mt_rohr_einrohr_einheiten/e_asmtab.prj},{NB=781401007090500(250_0_0_0_-_0_-_209)#E-LinearUnit},{TYPE=40},{CODE=78},{A2=1},{GLX=209},{B=40},{D1=12},{D2=0},{J=55},{L1=38.0},{L2=0.0},{M=44},{HUBMAX=2831},{MGL=1.305},{MHUB=0.432},{ARTIKEL=E-II},{AUSV=Rechts- oder Linksgewinde(einseitig)},{AUS=Rechts- oder Linksgewinde},{SP=einseitig},{S=Tr 20x4},{P1=4x4x32},{P2=-},{V=M6 x 10},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{IMPORTANT=Lieferung erfolgt immer unmontiert!},{INFOWWW=INFO},{MONTANLEITWWW=Montageanleitung DE, GB},{WARTUNGSINTVALL=gemäß Montageanleitung},{ECLASS80=23-30-17-01},{AUSAW=1},{AUSFVIS=1},{LAXVIS=0},{HUB=500},{F=},{FOPT=0},{HUBST=250},{BE=},{ZUB=0},{ZUBL=0},{ZUBLOPT=-},{ZUBR=0},{ZUBROPT=-},{GLXX=209}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-No.
ⁿ/ₐ
AUSV
Version
ⁿ/ₐ
L
Total length
[mm]
GL
Basic length of current unit
[mm]
CNSMASSEXACT
Calculated weight (without accessories)
[kg]
CNSSTDDTIME
Standard delivery time of the article after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
IMPORTANT
Important information for customers
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
701181103840250 E-LinearU...
Linearunit - E
18
70118110384
Right or lefthand thread(...
384
134
0.47
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
701183103840250 E-LinearU...
Linearunit - E
18
70118310384
Right or lefthand thread(...
384
134
0.47
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781301004480250 E-LinearU...
Linearunit - E-II
30
78130100448
Right or lefthand thread(...
448
198
1.14
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781303004480250 E-LinearU...
Linearunit - E-II
30
78130300448
Right or lefthand thread(...
448
198
1.15
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781401007090500 E-LinearU...
Linearunit - E-II
40
78140100709
Right or lefthand thread(...
709
209
3.46
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781403007090500 E-LinearU...
Linearunit - E-II
40
78140300709
Right or lefthand thread(...
709
209
3.50
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781501007300500 E-LinearU...
Linearunit - E-II
50
78150100730
Right or lefthand thread(...
730
230
4.65
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781503007300500 E-LinearU...
Linearunit - E-II
50
78150300730
Right or lefthand thread(...
730
230
4.69
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781601107750500 E-LinearU...
Linearunit - E-II
60
78160110775
Right or lefthand thread(...
775
275
7.03
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
781603107750500 E-LinearU...
Linearunit - E-II
60
78160310775
Right or lefthand thread(...
775
275
7.08
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
701801108000500 E-LinearU...
Linearunit - E
80
70180110800
Right or lefthand thread(...
800
300
19.70
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
701803108000500 E-LinearU...
Linearunit - E
80
70180310800
Right or lefthand thread(...
800
300
19.80
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
703181104450250 E-LinearU...
Linearunit - E
18
70318110445
Right and lefthand thread
445
195
0.57
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
783301005110250 E-LinearU...
Linearunit - E-II
30
78330100511
Right and lefthand thread
511
261
1.33
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
783401007870500 E-LinearU...
Linearunit - E-II
40
78340100787
Right and lefthand thread
787
287
3.90
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
783501008190500 E-LinearU...
Linearunit - E-II
50
78350100819
Right and lefthand thread
819
319
5.42
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
783601108790500 E-LinearU...
Linearunit - E-II
60
78360110879
Right and lefthand thread
879
379
8.13
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
703801109650500 E-LinearU...
Linearunit - E
80
70380110965
Right and lefthand thread
965
465
22.99
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
784303105300250 E-LinearU...
Linearunit - E-II
30
78430310530
Split screw
530
280
1.20
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
784403108080500 E-LinearU...
Linearunit - E-II
40
78440310808
Split screw
808
308
4.48
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
784503108340500 E-LinearU...
Linearunit - E-II
50
78450310834
Split screw
834
334
5.86
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
784603108940500 E-LinearU...
Linearunit - E-II
60
78460310894
Split screw
894
394
7.39
1 week after receipt of o...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
704803109500500 E-LinearU...
Linearunit - E
80
70480310950
Split screw
950
450
25.67
3 Weeks after receipt of ...
DE71223010
delivery is always unasse...
according to assembly ins...
23-30-17-01
84798997
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Positioning indicator - Position determination
RK Rose+Krieger
22.03.2024
Single tube actuator – Linear unit E-II - stainless - Move-Tec
RK Rose+Krieger
26.01.2024
Einrohr-Achse-Rohrsystem-LightUnit - Lineareinheit
RK Rose+Krieger
01.03.2024
Angular drive E - E linear units-Drive
RK Rose+Krieger
14.05.2024
E-Angular drive System 1-3 - Move-Tec
RK Rose+Krieger
26.01.2024
EP(X) -I - 18-80 Rohrsystem Lineareinheit (1. Generation) - Linearunit
RK Rose+Krieger
19.04.2024
Handwheel - Drive
RK Rose+Krieger
25.01.2024
FK - industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
FS - industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
EP(x)-II - 30/40/50 twin tube - Linearunit
RK Rose+Krieger
19.04.2024
RK Compact - Spindellineareinheit
RK Rose+Krieger
26.01.2024
K- industrial design - Solid Clamps
RK Rose+Krieger
06.03.2024
EHL Handrad - Motoren
RK Rose+Krieger
13.05.2024
quad EV - Spindellineareinheit
RK Rose+Krieger
26.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表