您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
Nederlands
English
QA認證資訊
目錄: PHILIPP
Created: 02.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PHILIPP
77AN - Clip-on Pin
PHILIPP
Facade Technology
Connector Pin
Clip-on Pin
Powered by
CAD模型選擇
{philipp/facade_technology/connector_pins/clip_on_pin/clip_on_pin.prj},{NB=77AN50320},{IDNR=},{CNSORDERNO=77AN50320},{D=5},{L=320},{W=45},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
77AN40160
77AN40160
4
160
77AN40180
77AN40180
4
180
77AN40200
77AN40200
4
200
77AN40220
77AN40220
4
220
77AN40240
77AN40240
4
240
77AN40250
77AN40250
4
250
77AN40260
77AN40260
4
260
77AN40280
77AN40280
4
280
77AN40300
77AN40300
4
300
77AN40320
77AN40320
4
320
77AN40340
77AN40340
4
340
77AN40360
77AN40360
4
360
77AN40380
77AN40380
4
380
77AN40400
77AN40400
4
400
77AN40420
77AN40420
4
420
77AN40440
77AN40440
4
440
77AN40460
77AN40460
4
460
77AN40480
77AN40480
4
480
77AN40500
77AN40500
4
500
77AN40520
77AN40520
4
520
77AN40540
77AN40540
4
540
77AN50160
77AN50160
5
160
77AN50180
77AN50180
5
180
77AN50200
77AN50200
5
200
77AN50220
77AN50220
5
220
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SPA-2 - SPA-2
PHILIPP
28.09.2021
77SPA1__ - SPA-1
PHILIPP
28.09.2021
81-__-__ - Spherical Head Transport Anchor-tubes and shafts
PHILIPP
28.09.2021
77VN__ - Connectors pin
PHILIPP
28.09.2021
4136, 4336, 4136-Black, 4336-Black - Joining Plates - 4 Hole Inside Gusset ...
80/20
09.11.2023
1010, 1010-Yellow, 1010-Black, 1010-Black-FB - T-Slotted Profile - 10 Serie...
80/20
09.11.2023
81-__-__ - Spherical Head Transport Anchor
PHILIPP
28.09.2021
77VN__ (VNK) - Connector pin cross
PHILIPP
28.09.2021
77VB__ - Connector Stirrup
PHILIPP
28.09.2021
77FTA__ - FT Anchor
PHILIPP
28.09.2021
77FA__ - Flat Anchor
PHILIPP
28.09.2021
Modèle 5677 - 90° Y part, thickness 2 mm - Stainless steel 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表