您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Intermat 9936 W20, Angle Hinge - Intermat 9936 W20, Angle Hinge
Hettich
Configurations
Hinges
concealed
intermat
Powered by
CAD模型選擇
{hettich/assembly/hinges/concealed/intermat/intermat_9936_w20_tab.prj},{NB=9044795_________},{HHVIS=Intermat 9936 W20, Base 7 mm, TS 46, with prem. Euroscrews},{HMPL8=},{HMPL9=},{HP2OS=},{HP2OD=},{HP2O=},{HSSCS=},{HSSCDU=},{HSSCSU=},{HSSCSUL=},{PPATH=intermat_9936_w20_tpl.prj},{HH=9044795}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
HHVIS
Intermat Hinge Order Number
ⁿ/ₐ
HH
Intermat Hinge Order Number
ⁿ/ₐ
77644_________
Intermat 9936 W20, Base 7...
77644
1061828_________
Intermat 9936 W20, Base 7...
1061828
77680_________
Intermat 9936 W20, Base 7...
77680
1061851_________
Intermat 9936 W20, Base 7...
1061851
77685_________
Intermat 9936 W20, Base 7...
77685
1065079_________
Intermat 9936 W20, Base 7...
1065079
9043583_________
Intermat 9936 W20, Base 7...
9043583
77681_________
Intermat 9936 W20, Base 7...
77681
1061859_________
Intermat 9936 W20, Base 7...
1061859
77686_________
Intermat 9936 W20, Base 7...
77686
1065080_________
Intermat 9936 W20, Base 7...
1065080
9043664_________
Intermat 9936 W20, Base 7...
9043664
9043674_________
Intermat 9936 W20, Base 7...
9043674
9044793_________
Intermat 9936 W20, Base 7...
9044793
9044794_________
Intermat 9936 W20, Base 7...
9044794
1084889_________
Intermat 9936 W20, Base 7...
1084889
9044795_________
Intermat 9936 W20, Base 7...
9044795
77645_________
Intermat 9936 W20, Base -...
77645
1061837_________
Intermat 9936 W20, Base -...
1061837
77682_________
Intermat 9936 W20, Base -...
77682
1061852_________
Intermat 9936 W20, Base -...
1061852
77688_________
Intermat 9936 W20, Base -...
77688
1065081_________
Intermat 9936 W20, Base -...
1065081
9040806_________
Intermat 9936 W20, Base -...
9040806
9043665_________
Intermat 9936 W20, Base -...
9043665
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Intermat 9924 wood-frame doors, Base 11 mm - Intermat 9924 wood-frame doors...
Hettich
30.05.2024
Push to open housing for Quadro 12 - Push to open housing for Quadro 12
Hettich
30.05.2024
Intermat thick door hinge, door thickness up to 32 mm (Intermat 9936), Base...
Hettich
30.05.2024
Push to open Pin for screwing on - Push to open Pin for screwing on
Hettich
30.05.2024
BN 50063 - Pozi drive Euro screws form Z, nickel plated
Bossard Catalog
31.10.2023
Intermat 9924 W30, Wooden Frame Angle Hinge - Intermat 9924 W30, Wooden Fra...
Hettich
30.05.2024
Intermat 9936 Alu, Aluminium framed door hinge - Intermat 9936 Alu, Alumini...
Hettich
30.05.2024
Intermat 9944 W-45, Negative Angle Hinge - Intermat 9944 W-45, Negative Ang...
Hettich
30.05.2024
Intermat 9944 Alu, Aluminium framed door hinge - Intermat 9944 Alu, Alumini...
Hettich
30.05.2024
Intermat 9936P W30, Angle Hinge - Intermat 9936P W30, Angle Hinge
Hettich
30.05.2024
Intermat 9936 W45, Angle Hinge - Intermat 9936 W45, Angle Hinge
Hettich
30.05.2024
Intermat 9904 W30, Glass door hinge - Intermat 9904 W30, Glass door hinge
Hettich
30.05.2024
2660200131 - KEBx HS 303215 S4B0
Weidmüller
22.01.2024
8000108835 - KTB MH 353515 S4E1
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表