您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
76560
Molex
Backplane Connectors
PCB Header
Impact
Powered by
CAD模型選擇
{molex/backplane_connectors/pcb_header/impact/76560.prj},{NB=765603608},{SHA256=D63FfIVn4IqOUtgl7UW9STV5Zrm89xXqMcHJRKj5KSQ=},{INAME=00016__765603608},{PN=765603608},{DESC=Impact 100 Ohm 6 Pair RAM Right-Angle Header, Left Guided, Open Endwall, 16 Columns, 288 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free},{APPLICATION=Coplanar},{CIRCUITS=288},{CURRENT=0.75},{DR=25.0},{PAIRS=6},{ORIENTATION=Right Angle}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
DR
Data Rate
[Gbps]
PAIRS
Number of Pairs
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
765601104
765601104
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765601107
765601107
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765601108
765601108
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765601118
765601118
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765601127
765601127
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765601607
765601607
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765601608
765601608
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765601627
765601627
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765601728
765601728
Impact 100 Ohm 6 Pair RAM...
Coplanar
252
0.75
25.0
6
Right Angle
765603108
765603108
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765603118
765603118
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765603607
765603607
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765603608
765603608
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765603707
765603707
Impact 100 Ohm 6 Pair RAM...
Coplanar
252
0.75
25.0
6
Right Angle
765605108
765605108
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765605118
765605118
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765605607
765605607
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765605608
765605608
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765607107
765607107
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765607108
765607108
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
765607607
765607607
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765607608
765607608
Impact 100 Ohm 6 Pair RAM...
Coplanar
288
0.75
25.0
6
Right Angle
765607705
765607705
Impact 100 Ohm 6 Pair RAM...
Coplanar
252
0.75
25.0
6
Right Angle
765607708
765607708
Impact 100 Ohm 6 Pair RAM...
Coplanar
252
0.75
25.0
6
Right Angle
765609105
765609105
Impact 100 Ohm 6 Pair RAM...
Coplanar
180
0.75
25.0
6
Right Angle
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表