您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
75HSF - TR polyurethane transpallet rollers, steel centre with labyrinths
Tellurerota
Pallet truck rollers
75HS - TR POLYURETHANE PALLET TRUCK ROLLERS, STEEL CENTRE, FOR ELECTRIC PALLET TRUCKS
Powered by
CAD模型選擇
{tellurerota/pallet_truck_rollers/serie75hs/75_hs_f_asmtab.prj},{NB=753156F17},{COD=753156F17},{D=85},{F=85},{DD=17},{L=90},{LL=55},{M=22},{SL=850},{RR=500},{LC=670},{LC2=540},{W=1.26},{INFO=Catalogue},{PPATH=../serie75hs/75_hs_f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
LC2
Load capacity
ⁿ/ₐ
W
Weight
[kg]
753151F12
753151F12
85
60
12
65
55
22
600
400
480
390
0.84
753151F17
753151F17
85
60
17
65
55
22
600
400
480
390
0.84
753151F20
753151F20
85
60
20
65
55
22
600
400
480
390
0.84
753151 F25
753151 F25
85
60
25
65
55
22
600
400
480
390
0.82
753152F12
753152F12
85
65
12
70
55
22
650
400
530
430
0.96
753152F17
753152F17
85
65
17
70
55
22
650
400
530
430
0.95
753152F20
753152F20
85
65
20
70
55
22
650
400
530
430
0.95
753152F25
753152F25
85
65
25
70
55
22
650
400
530
430
0.94
753153F12
753153F12
85
70
12
75
55
22
700
450
560
450
1.04
753153F17
753153F17
85
70
17
75
55
22
700
450
560
450
1.03
753153F20
753153F20
85
70
20
75
55
22
700
450
560
450
1.03
753153F25
753153F25
85
70
25
75
55
22
700
450
560
450
1.02
75315F412
75315F412
85
75
12
80
55
22
750
450
590
480
1.12
753154F17
753154F17
85
75
17
80
55
22
750
450
590
480
1.11
753154F20
753154F20
85
75
20
80
55
22
750
450
590
480
1.11
753154F25
753154F25
85
75
25
80
55
22
750
450
590
480
1.10
753155F12
753155F12
85
80
12
85
55
22
800
500
630
510
1.19
753155F17
753155F17
85
80
17
85
55
22
800
500
630
510
1.19
753155F20
753155F20
85
80
20
85
55
22
800
500
630
510
1.19
753155F25
753155F25
85
80
25
85
55
22
800
500
630
510
1.18
753156F12
753156F12
85
85
12
90
55
22
850
500
670
540
1.27
753156F17
753156F17
85
85
17
90
55
22
850
500
670
540
1.26
753156F20
753156F20
85
85
20
90
55
22
850
500
670
540
1.26
753156F25
753156F25
85
85
25
90
55
22
850
500
670
540
1.25
753157F12
753157F12
85
90
12
95
55
22
900
525
700
560
1.34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
95060 - Wheels heavy-load wheel body welded
norelem
30.05.2024
Crown Rollers - MadeWell
HepcoMotion
08.11.2023
95059 - Rollers heavy-load
norelem
30.05.2024
78CC - Injection polyurethane transpallet rollers, polyamide 6 centre, ball...
Tellurerota
06.05.2024
06255 - Handwheels 2-spoke plastic
norelem
30.05.2024
76CB - Polyamide 6 transpallet rollers, plain bore
Tellurerota
06.05.2024
76SC - Polyamide 6 transpallet rollers, hub with bearing facilities
Tellurerota
06.05.2024
K1780 - Wheels aluminium rims with injection-moulded tread
KIPP
27.05.2024
K1779 - Guide Rollers
KIPP
27.05.2024
K1781 - Rollers heavy-load
KIPP
27.05.2024
79SC - "TR-Roll" polyurethane transpallet rollers steel centre
Tellurerota
06.05.2024
75HS - TR polyurethane transpallet rollers, steel centre with labyrinths
Tellurerota
06.05.2024
79CC - "TR-Roll" polyurethane transpallet rollers, steel centre
Tellurerota
06.05.2024
High Profile Poly - Wheels
Caster Concepts
27.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表