您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
한국어
Nederlands
português
中文
中文
QA認證資訊
目錄: GGB
Created: 12.05.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
GGB
MLG 轴承 mm - 轴承 mm
GGB
强化纤维轴承
欧洲MLG
Powered by
CAD模型選擇
{ggb/faser_kuns_verbun/mlg_europe/mlg_europe.prj},{NB=15015538MLG},{BESTNR1=150155},{B=38},{DIXDO=150 x 155},{DI=150,205/150,330},{DO=155,165/155,090},{CD=0,040/0,343},{DIX=150},{DOX=155},{B2X=[38:300]},{INFO=PDF catalog},{LINK=Webseite},{KAT=Faserbund-Gleitlager (Korrektur Faserverbund)},{MAT=MLG Europe},{ROHS=ja},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=},{ZTN=84833080},{MES=wartungsfreies Faserverbund Gleitlager Material für Leichtlastanwendungen},{FARBE=},{FVL=Fettgeschmiert DX / DX10, Mediengeschmiert GAR-FIL, Wassergeschmiert HPF / HPM}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
产品型号
ⁿ/ₐ
DIXDO
公称尺寸
[mm]
DI
轴承ID
[mm]
DO
轴承OD
[mm]
CD
运行间隙
[mm]
KAT
类别
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
ROHS
RoHS 认证
ⁿ/ₐ
WS
低维护或免维护
ⁿ/ₐ
TL
干摩擦
ⁿ/ₐ
GOELT
含油
ⁿ/ₐ
ZTN
海关税号
ⁿ/ₐ
MES
材料特性
ⁿ/ₐ
FVL
性能提升
ⁿ/ₐ
12173MLG
12173MLG
12 x 17
12,110/12,190
17,090/17,040
0,020/0,195
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
15204MLG
15204MLG
15 x 20
15,110/15,190
20,090/20,040
0,020/0,198
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
16214MLG
16214MLG
16 x 21
16,110/16,190
21,090/21,040
0,020/0,198
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
18235MLG
18235MLG
18 x 23
18,110/18,190
23,090/23,040
0,020/0,198
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
20255MLG
20255MLG
20 x 25
20,110/20,190
25,090/25,040
0,020/0,204
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
22276MLG
22276MLG
22 x 27
22,110/22,190
27,090/27,040
0,020/0,204
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
25306MLG
25306MLG
25 x 30
25,110/25,190
30,090/30,040
0,020/0,204
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
28337MLG
28337MLG
28 x 33
28,115/28,195
33,095/33,045
0,020/0,208
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
30358MLG
30358MLG
30 x 35
30,115/30,195
35,095/35,045
0,020/0,208
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
35409MLG
35409MLG
35 x 40
35,115/35,195
40,095/40,045
0,020/0,214
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
404510MLG
404510MLG
40 x 45
40,115/40,195
45,095/45,045
0,020/0,214
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
455011MLG
455011MLG
45 x 50
45,125/45,225
50,100/50,050
0,025/0,239
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
505513MLG
505513MLG
50 x 55
50,125/50,225
55,100/55,055
0,025/0,239
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
556014MLG
556014MLG
55 x 60
55,140/55,240
60,115/60,065
0,025/0,251
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
606515MLG
606515MLG
60 x 65
60,140/60,240
65,115/65,065
0,025/0,251
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
657016MLG
657016MLG
65 x 70
65,140/65,240
70,115/70,065
0,025/0,251
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
707518MLG
707518MLG
70 x 75
70,145/70,245
75,115/75,065
0,030/0,256
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
758019MLG
758019MLG
75 x 80
75,165/75,265
80,125/80,070
0,040/0,271
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
808520MLG
808520MLG
80 x 85
80,165/80,265
85,125/85,075
0,040/0,271
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
859021MLG
859021MLG
85 x 90
85,165/85,265
90,125/90,075
0,040/0,279
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
909523MLG
909523MLG
90 x 95
90,175/90,275
95,135/95,085
0,040/0,279
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
9510024MLG
9510024MLG
95 x 100
95,175/95,300
100,135/100,085
0,040/0,304
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
10010525MLG
10010525MLG
100 x 105
100,175/100,300
105,135/105,085
0,040/0,304
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
11011528MLG
11011528MLG
110 x 115
110,175/110,300
115,135/115,080
0,040/0,309
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
12012530MLG
12012530MLG
120 x 125
120,205/120,330
125,165/125,105
0,040/0,319
Fiber composite plain bea...
MLG Europe
Yes
Yes
Yes
Yes
84833080
Maintenance-free fiber co...
Grease lubricated DX / DX...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SY 轴承 mm - 轴承 mm
GGB
13.03.2024
2062.44.012. - 球导向套,适用于最高冲压速度
FIBRO
21.07.2023
2051.32. - 导向套, 碳氮共渗具有长效润滑, ISO 9448-2
FIBRO
24.06.2024
84007 - Vorkammerhuelse
Ewikon
06.10.2020
2132.10.03. .1 - 支承螺栓套管
FIBRO
21.07.2023
MAE-DU-PTFE - 开槽圆柱形轴套,自润滑
MÄDLER
26.04.2024
ANN, SANN, LBNR, SLBNR_nn - 整螺丝组件/定位螺栓-内六角型
Misumi
21.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表