您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet countersunk head stainless steel A2 - stainless steel A2
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_senkkopf_edel_a2_edel_a2.prj},{NB=7035140800_0_0_4},{DA=4.0},{ART=7035140800},{KTXT=STANDARD Blindniete, Senkkopf mit gerilltem Nietdorn 120°},{MATD=Edelstahl A2 [1.4301]},{MATH=Edelstahl A2 [1.4301]},{F=0},{KB=0.0},{D1=4.0},{L=8.0},{FMAX=12.9},{D2=7.5},{K=0},{D=2.50},{P=≥ 27,0},{B=4.1},{S=3100},{Z=3800},{G=0.0000},{K1=0.0},{P1=27.0},{KBV=[2.5:4.5]},{EAN=4049337145097},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=ISO 15984},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7035130100
3.0
7035130100
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
10.0
14.4
6.0
0
1.90
≥ 27,0
3.1
1600
2000
4049337144090
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035130120
3.0
7035130120
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
12.0
16.4
6.0
0
1.90
≥ 27,0
3.1
1600
2000
4049337144106
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035130600
3.0
7035130600
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
6.0
10.4
6.0
0
1.90
≥ 27,0
3.1
1600
2000
4049337144113
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035130800
3.0
7035130800
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.0
8.0
12.4
6.0
0
1.90
≥ 27,0
3.1
1600
2000
4049337144120
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035132100
3.2
7035132100
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
10.0
14.9
6.0
0
1.90
≥ 27,0
3.3
1800
2500
4049337144137
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035132120
3.2
7035132120
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
12.0
16.9
6.0
0
1.90
≥ 27,0
3.3
1800
2500
4049337144144
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035132140
3.2
7035132140
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
14.0
18.9
6.0
0
1.90
≥ 27,0
3.3
1800
2500
4049337144151
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035132600
3.2
7035132600
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
6.0
10.9
6.0
0
1.90
≥ 27,0
3.3
1800
2500
4049337144168
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035132800
3.2
7035132800
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
3.2
8.0
12.9
6.0
0
1.90
≥ 27,0
3.3
1800
2500
4049337144175
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140100
4.0
7035140100
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
10.0
14.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337144182
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140120
4.0
7035140120
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
12.0
16.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337144199
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140140
4.0
7035140140
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
14.0
18.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337144205
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140160
4.0
7035140160
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
16.0
20.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337144212
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140180
4.0
7035140180
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
18.0
22.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337145066
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140200
4.0
7035140200
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
20.0
24.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337145073
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140600
4.0
7035140600
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
6.0
10.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337145080
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035140800
4.0
7035140800
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.0
8.0
12.9
7.5
0
2.50
≥ 27,0
4.1
3100
3800
4049337145097
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148101
4.8
7035148101
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
10.0
15.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145110
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148120
4.8
7035148120
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
12.0
17.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145127
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148140
4.8
7035148140
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
14.0
19.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145158
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148160
4.8
7035148160
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
16.0
21.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145172
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148180
4.8
7035148180
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
18.0
23.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145196
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148200
4.8
7035148200
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
20.0
25.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145202
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148210
4.8
7035148210
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
21.0
26.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145226
83082000
ISO 7337
ISO 15984
3 - 5
yes
7035148250
4.8
7035148250
STANDARD blind rivets, co...
Stainless steel A2 [1.430...
Stainless steel A2 [1.430...
4.8
25.0
30.4
9.0
0
3.00
≥ 27,0
4.9
4500
6000
4049337145240
83082000
ISO 7337
ISO 15984
3 - 5
yes
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表