您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Continuous current supply
SIEMENS
Electric engineering, automation, process control engineering
Power supply devices
Power supply device
Powered by
CAD模型選擇
{siemens/27/27-04/27-04-07/27-04-07-01.prj},{NB=6EP31340TA000AY0},{MANUID=6EP31340TA000AY0},{AAB773=24.0},{AAB776=MIN},{AAB779=MIN},{AAB807=MIN},{AAB834=24},{AAB808=MIN},{AAB832=MIN},{AAB833=MIN},{AAB968=24},{AAB925=24.0},{AAB928=MIN},{AAB931=MIN},{AAB966=MIN},{AAB967=MIN},{AAF040=1.0},{AAI720=12.500},{AAJ701=20.0},{AAS340=24.0},{AAS341=MIN},{AAS342=MIN},{AAS343=10.0},{AAS344=MIN},{AAS345=MIN},{BAA020=125.0},{BAA303=20.0},{BAB577=120.0},{BAC178=42.0},{BAC180=225.0},{BAC545=260.0},{BAF016=42.0},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85044090},{SUPPLIERALTNO=6EP3134-0TA00-0AY0},{IMAGE=../../../_pool_/fe/e5/p_kt01_xx_01849p.png},{DESCSHORT=Power supply SITOP PSU3400, 24 V DC/ 24 V DC/10 A}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAB429
Output voltage adjustable
ⁿ/ₐ
AAB773
max. 1. output voltage
[V]
AAB776
max. 2. output voltage
[V]
AAB779
max. 3. output voltage
[V]
AAB807
max. output current 2
[A]
AAB834
max. rated supply voltage with DC
[V]
AAB808
max. output current 3
[A]
AAB832
max. rated supply voltage with AC 50 Hz
[V]
AAB833
max. rated supply voltage with AC 60 Hz
[V]
AAB968
min. rated supply voltage with DC
[V]
AAB925
min. 1. output voltage
[V]
AAB928
min. 2. output voltage with AC
[V]
AAB931
min. 3. output voltage
[V]
AAB966
min. rated supply voltage with AC 50 Hz
[V]
AAB967
min. rated supply voltage with AC 60 Hz
[V]
AAC127
stabilized
ⁿ/ₐ
AAF040
Net weight
[kg]
AAI720
max. output current 1
[A]
AAJ701
power consumption
[V·A]
AAO847
description of product type
ⁿ/ₐ
AAP805
Product name
ⁿ/ₐ
AAS340
nominal value 1. output voltage
[V]
AAS341
nominal value 2. output voltage
[V]
AAS342
nominal value 3. output voltage
[V]
AAS343
nominal value output current 1
[A]
AAS344
nominal value output current 2
[A]
AAS345
nominal value output current 3
[A]
BAA020
Height
[mm]
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB577
Depth
[mm]
BAC078
Supply voltage type
ⁿ/ₐ
BAC178
Installation width
[mm]
BAC180
Installation height
[mm]
BAD831
Design of electrical connection
ⁿ/ₐ
BAC545
Power output
[W]
BAD291
Direct assembly/mounting possible
ⁿ/ₐ
BAD304
Bearing track assembly possible
ⁿ/ₐ
BAD308
Wall assembly possible
ⁿ/ₐ
BAD485
Output voltage for SPC is regulated
ⁿ/ₐ
BAD715
suitable for series installation
ⁿ/ₐ
BAE190
designed as short-circuit-proof
ⁿ/ₐ
BAF016
Width
[mm]
BAG975
Protection type IP
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
3SK12302AW20
3SK12302AW20
3SK1230-2AW20
Safety switching device p...
SIRIUS safety relay Power...
4011209913899
Siemens
SIRIUS safety relay Power...
24.0
240
240.0
240.0
110
24.0
110.0
110.0
0.600
17.0
100.0
122.0
AC/DC
Screw/spring connection
17.0
0
0
0
true
true
23.0
IP20
1
1
1
DE
85364900
6AG13321SH717AA0
6AG13321SH717AA0
6AG1332-1SH71-7AA0
SIPLUS S7-1200 PM 1207 -2...
SIPLUS S7-1200 PM 1207 -2...
4042948509319
Siemens
SIPLUS S7-1200 PM 1207 -2...
false
24.0
230.0
120.0
24.0
230.0
120.0
true
0.0
2.500
12.0
S7-1200 Power Module
SIPLUS S7-1200 PM1207
24.0
3.0
100.0
12.0
75.0
AC
70.0
140.0
Screw connection
60.0
true
true
true
true
true
true
70.0
IP20
1
1
1
DE
85044090
6AG19613BA214AX0
6AG19613BA214AX0
6AG1961-3BA21-4AX0
Redundancy module SITOP P...
SIPLUS PS E202U redundanc...
4042948561621
Siemens
SIPLUS PS E202U redundanc...
false
24.0
24
24
24.0
1.0
40.000
34.0
Redundancy module
SIPLUS PSE202U
24.0
40.0
125.0
34.0
120.0
DC
70.0
225.0
Screw connection
false
true
false
true
true
70.0
IP20
1
1
1
DE
85044090
6AG19613BA217AX0
6AG19613BA217AX0
6AG1961-3BA21-7AX0
Redundancy module SITOP P...
SIPLUS PS E202U redundanc...
4042948561638
Siemens
SIPLUS PS E202U redundanc...
false
24.0
24
24
24.0
1.0
40.000
34.0
Redundancy module
SIPLUS PSE202U
24.0
40.0
125.0
34.0
120.0
DC
70.0
225.0
Screw connection
false
true
false
true
true
70.0
IP20
1
1
1
DE
85044090
6AG13321SH714AA0
6AG13321SH714AA0
6AG1332-1SH71-4AA0
SIPLUS S7-1200 PM 1207 fo...
SIPLUS S7-1200 PM 1207 fo...
4042948546543
Siemens
SIPLUS S7-1200 PM 1207 fo...
false
24.0
230.0
120.0
24.0
230.0
120.0
true
0.0
2.500
12.0
S7-1200 Power Module
SIPLUS S7-1200 PM1207
24.0
3.0
100.0
12.0
75.0
AC
70.0
140.0
Screw connection
60.0
true
true
true
true
true
true
70.0
IP20
1
1
1
DE
85044090
6AG14373BA107AA0
6AG14373BA107AA0
6AG1437-3BA10-7AA0
SIPLUS PSU8200 3-ph. 24 V...
SIPLUS PSU8200 3-ph. 24 V...
4042948575505
Siemens
SIPLUS PSU8200 3-ph. 24 V...
true
24.0
400.0
500.0
24.0
400.0
500.0
true
3.0
40.000
83.0
Power supply SITOP modula...
SIPLUS PSU8200
24.0
40.0
125.0
83.0
150.0
AC
150.0
225.0
Screw connection
960.0
false
true
false
true
true
true
150.0
IP20
1
1
1
DE
85044090
6AG14362BA107AA0
6AG14362BA107AA0
6AG1436-2BA10-7AA0
SIPLUS PS PSU300S 20 A fo...
SIPLUS PS PSU300S 20 A fo...
4042948616031
Siemens
SIPLUS PS PSU300S 20 A fo...
true
24.0
400.0
500.0
24.0
400.0
500.0
true
2.0
20.000
47.0
Power supply SITOP smart
SIPLUS PSU300S
24.0
20.0
145.0
47.0
150.0
AC
90.0
225.0
Screw connection
480.0
false
true
false
true
true
true
90.0
IP20
1
1
1
DE
85044090
6AG13342BA204AA0
6AG13342BA204AA0
6AG1334-2BA20-4AA0
SIPLUS PSU100S 24 V/10 A ...
SIPLUS PSU100S 24 V/10 A ...
4047618044800
Siemens
SIPLUS PSU100S 24 V/10 A ...
true
24.0
230.0
120.0
24.0
230.0
120.0
true
1.0
12.000
25.0
Power supply SITOP smart
SIPLUS PSU100S
24.0
10.0
125.0
25.0
120.0
AC
70.0
225.0
Screw connection
288.0
false
true
false
true
true
true
70.0
IP20
1
1
1
DE
85044090
6AG13324BA007AA0
6AG13324BA007AA0
6AG1332-4BA00-7AA0
Load power supply SIMATIC...
SIPLUS S7-1500 PM 1507 24...
4047618045906
Siemens
SIPLUS S7-1500 PM 1507 24...
false
24.0
230.0
120.0
24.0
230.0
120.0
true
0.0
3.000
11.0
S7-1500 Power Module
SIPLUS S7-1500 PM1507
24.0
3.0
147.0
11.0
129.0
AC
50.0
205.0
Screw/spring connection
72.0
false
false
false
true
true
true
50.0
IP20
1
1
1
DE
85044090
6AG13334BA007AA0
6AG13334BA007AA0
6AG1333-4BA00-7AA0
Load power supply SIMATIC...
SIPLUS S7-1500 PM 1507 24...
4047618047504
Siemens
SIPLUS S7-1500 PM 1507 24...
false
24.0
230.0
120.0
24.0
230.0
120.0
true
1.0
8.000
21.0
S7-1500 Power Module
SIPLUS S7-1500 PM1507
24.0
8.0
147.0
21.0
129.0
AC
75.0
205.0
Screw/spring connection
192.0
false
false
false
true
true
true
75.0
IP20
1
1
1
DE
85044090
6AG13343BA107AA0
6AG13343BA107AA0
6AG1334-3BA10-7AA0
SIPLUS PS PSU200M 10 A -2...
SIPLUS PS PSU200M 10 A -2...
4047618061517
Siemens
SIPLUS PS PSU200M 10 A -2...
true
24.0
230.0
120.0
24.0
230.0
120.0
true
1.0
10.000
24.0
Power supply SIPLUS PS
SIPLUS PSU200M
24.0
10.0
125.0
24.0
121.0
AC
70.0
225.0
Screw connection
240.0
false
true
false
true
true
true
70.0
IP20
1
1
1
DE
85044090
6AG13333BA107AA0
6AG13333BA107AA0
6AG1333-3BA10-7AA0
SIPLUS PS PSU200M 5A with...
SIPLUS PS PSU200M 5A with...
4047618061500
Siemens
SIPLUS PS PSU200M 5A with...
true
24.0
230.0
120.0
24.0
230.0
120.0
true
1.0
5.000
17.0
Power supply SIPLUS PS
SIPLUS PSU200M
24.0
5.0
125.0
17.0
121.0
AC
70.0
225.0
Screw connection
120.0
false
true
false
true
true
true
70.0
IP20
1
1
1
DE
85044090
6AG19312BA003AA0
6AG19312BA003AA0
6AG1931-2BA00-3AA0
SIPLUS PS 24 V/0.375 A Co...
SIPLUS PS 24 V/0.375 A Co...
4025515132615
Siemens
SIPLUS PS 24 V/0.375 A Co...
false
24.0
220
48
24.0
true
0.0
0.375
4.6
Power supply SITOP power
SIPLUS PS 24V
24.0
0.0
80.0
4.6
91.0
DC
23.0
180.0
Screw connection
9.0
false
true
false
true
true
true
23.0
IP20
1
1
1
DE
85044090
6AG17320AA007AA0
6AG17320AA007AA0
6AG1732-0AA00-7AA0
Power supply SITOP power ...
SIPLUS PS DC/DC 24 V/2 A ...
4047618076405
Siemens
SIPLUS PS DC/DC 24 V/2 A ...
true
24.0
110
48
24.0
true
1.0
2.000
9.0
Power supply SITOP power
SIPLUS power
24.0
2.0
135.0
9.0
120.0
DC
80.0
235.0
Screw connection
48.0
false
true
false
true
true
true
80.0
IP20
1
1
1
DE
85044090
6AG13316SB007AY0
6AG13316SB007AY0
6AG1331-6SB00-7AY0
Power supply SIPLUS LOGO!...
SIPLUS LOGO! Power 24V 1,...
4047618087234
Siemens
SIPLUS LOGO! Power 24V 1,...
true
24.0
240.0
100.0
24.0
240.0
100.0
true
0.0
1.300
5.0
Power supply SIPLUS LOGO!...
SIPLUS LOGO!Power
24.0
1.0
90.0
5.0
53.0
AC/DC
36.0
130.0
Screw connection
31.0
true
true
true
true
true
true
36.0
IP20
1
1
1
DE
85044090
6AG13326SB007AY0
6AG13326SB007AY0
6AG1332-6SB00-7AY0
Power supply SIPLUS LOGO!...
SIPLUS LOGO! Power 24V 2,...
4047618087210
Siemens
SIPLUS LOGO! Power 24V 2,...
true
24.0
240.0
100.0
24.0
240.0
100.0
true
0.0
2.500
7.0
Power supply SIPLUS LOGO!...
SIPLUS LOGO!Power
24.0
3.0
90.0
7.0
53.0
AC/DC
54.0
130.0
Screw connection
60.0
true
true
true
true
true
true
54.0
IP20
1
1
1
AT
85044090
6AG13336SB007AY0
6AG13336SB007AY0
6AG1333-6SB00-7AY0
Power supply SIPLUS LOGO!...
SIPLUS LOGO! Power 24V 4A...
4047618087227
Siemens
SIPLUS LOGO! Power 24V 4A...
true
24.0
240.0
100.0
24.0
240.0
100.0
true
0.0
4.000
12.0
Power supply SIPLUS LOGO!...
SIPLUS LOGO!Power
24.0
4.0
90.0
12.0
53.0
AC/DC
72.0
130.0
Screw connection
96.0
true
true
true
true
true
true
72.0
IP20
1
1
1
RO
85044090
6AG13378SB007AY0
6AG13378SB007AY0
6AG1337-8SB00-7AY0
Power supply SITOP PSU820...
SIPLUS PS PSU8200 40A -40...
4047618091804
Siemens
SIPLUS PS PSU8200 40A -40...
true
24.0
230.0
120.0
24.0
230.0
120.0
true
3.0
40.000
82.0
Power supply SITOP modula...
SIPLUS PSU8200
24.0
40.0
145.0
82.0
150.0
AC
150.0
225.0
Screw connection
960.0
false
true
false
true
true
true
145.0
IP20
1
1
1
AT
85044090
6AG23330SB004AY0
6AG23330SB004AY0
6AG2333-0SB00-4AY0
SIPLUS PS PSU2600 24V/5A ...
SIPLUS PS PSU2600 24V/5A ...
4047618098025
Siemens
SIPLUS PS PSU2600 24V/5A ...
true
24.0
110
24.0
true
1.0
5.000
17.5
Power supply rail vehicle...
SIPLUS PSU2600 RAIL
24.0
5.0
125.0
17.5
125.0
DC
42.0
225.0
Screw connection
120.0
false
true
false
true
true
true
42.0
IP20
1
1
1
DE
85044090
6AG13440SB007AY0
6AG13440SB007AY0
6AG1344-0SB00-7AY0
Power supply SIPLUS PS PS...
SIPLUS PS PSU100E 48V/5A ...
4047618099404
Siemens
SIPLUS PS PSU100E 48V/5A ...
true
48.0
230.0
100.0
48.0
230.0
100.0
true
1.0
5.000
12.0
Power supply SIPLUS PS PS...
SIPLUS PS PSU100E
48.0
5.0
125.0
12.0
125.0
AC
42.0
225.0
Screw connection
240.0
false
true
false
true
true
true
42.0
IP20
1
1
1
HU
85044090
6AG14332BA207AA0
6AG14332BA207AA0
6AG1433-2BA20-7AA0
SIPLUS PS PSU300S 5A -25 ...
SIPLUS PS PSU300S 5A -25 ...
4047618085919
Siemens
SIPLUS PS PSU300S 5A -25 ...
true
24.0
400.0
500.0
24.0
400.0
500.0
true
1.0
5.000
14.0
Power supply SITOP smart
SIPLUS PS PSU300S
24.0
5.0
125.0
14.0
120.0
AC
50.0
225.0
Screw connection
120.0
false
true
false
true
true
true
50.0
IP20
1
1
1
DE
85044090
6AG14342BA207AA0
6AG14342BA207AA0
6AG1434-2BA20-7AA0
SIPLUS PS PSU300S 10A -25...
SIPLUS PS PSU300S 10A -25...
4047618085643
Siemens
SIPLUS PS PSU300S 10A -25...
true
24.0
400.0
500.0
24.0
400.0
500.0
true
1.0
10.000
23.0
Power supply SITOP smart
SIPLUS PS PSU300S
24.0
10.0
125.0
23.0
120.0
AC
70.0
225.0
Screw connection
240.0
false
true
false
true
true
true
70.0
IP20
1
1
1
DE
85044090
6EP14363BA00
6EP14363BA00
6EP1436-3BA00
Power supply SITOP modula...
SITOP modular 20 A Stabil...
4025515150602
Siemens
SITOP modular 20 A Stabil...
true
24.0
400.0
500.0
24.0
400.0
500.0
true
2.0
20.000
53.0
Power supply SITOP modula...
SITOP modular
24.0
20.0
125.0
53.0
125.0
AC
160.0
225.0
Screw connection
480.0
false
true
false
true
true
true
160.0
IP20
1
1
1
RO
85044090
6EP14373BA00
6EP14373BA00
6EP1437-3BA00
Power supply SITOP modula...
SITOP modular 40 A Stabil...
4025515150619
Siemens
SITOP modular 40 A Stabil...
true
24.0
400.0
500.0
24.0
400.0
500.0
true
3.0
40.000
106.0
Power supply SITOP modula...
SITOP modular
24.0
40.0
125.0
106.0
125.0
AC
240.0
225.0
Screw connection
960.0
false
true
false
true
true
true
240.0
IP20
1
1
1
RO
85044090
6EP17312BA00
6EP17312BA00
6EP1731-2BA00
Power supply SITOP power ...
SITOP power 0.375 A, DC/D...
4025515150541
Siemens
SITOP power 0.375 A, DC/D...
false
24.0
220
48
24.0
true
0.0
0.375
4.6
Power supply SITOP power
SITOP power
24.0
0.0
80.0
4.6
91.0
DC
23.0
180.0
Screw connection
9.0
false
true
false
true
true
true
23.0
IP20
1
1
1
AT
85044090
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表