目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
66CRX - "TR" polyurethane wheels, polyamide 6 centre, stainless steel roller bearing bore
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66wheels/66_crx.prj},{NB=663203},{COD=663203},{D=125},{F=30},{DD=15},{L=44},{SL=400},{RR=150},{LC=250},{W=0.28},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
663201
663201
80
25
12
39
225
100
150
0.13
663202
663202
100
30
12
44
300
135
200
0.19
663203
663203
125
30
15
44
400
150
250
0.28
663204
663204
150
40
20
59
600
240
400
0.54
663205
663205
175
40
20
59
680
270
470
0.73
663206
663206
200
50
20
59
800
300
600
0.89
663208
663208
250
60
25
88
1200
400
1000
1.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SRP/NLX FR - "TR" polyurethane wheels, polyamide 6 centre, stainless steel ...
Tellurerota
06.05.2024
RE.G1-N - ELESA-Thermoplastic rubber wheels
Elesa
24.06.2024
EV232-02 - Fixed Castors Type 01
Evan Industrial Hardware
15.08.2023
SRP/NL FR - "TR" polyurethane wheels, polyamide 6 centre, swivel top plate ...
Tellurerota
06.05.2024
SF/NLX - Solid polyamide 6 wheels, stainless steel fixed bracket type "NLX"
Tellurerota
06.05.2024
RE.G1-N - Thermoplastic rubber wheels with steel sheet bracket
Elesa+Ganter
21.06.2024
23PSDCR - Non-marking standard rubber wheels, pressed steel disc, roller be...
Tellurerota
06.05.2024
RE.FF-N - Injected polyurethane wheels with steel sheet bracket
Elesa+Ganter
21.06.2024
SF/EP - Vulkolan® wheels, forged steel centre, fixed bracket type "EP"
Tellurerota
06.05.2024
68PCC - Polyamide 6 solid wheels for heavy loads, ball bearing bore
Tellurerota
06.05.2024
64CB - "TR" polyurethane wheels, cast iron centre, plain bore
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表