您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EP - "TR" polyurethane wheels, swivel top plate bracket type "EP"
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, extra-heavy duty (EP) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64ep/64_srp_ep_asmtab.prj},{NB=647824},{BR=1},{COD=647824},{D=150},{F=60},{H=200},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=70},{O=MIN},{LC=850},{LC1=680},{DD=20},{L1=80},{COD1=647824},{COD2=648824},{COD3=MIN},{L=60},{VER=6},{PPATH=64_ep_asmtpl.prj},{W=5.44},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
647852
647852
100
38
140
100x85
80x60
9
46
350
300
2.15
647853
647853
125
38
164
100x85
80x60
9
48
350
300
2.64
647863
647863
125
50
188
135x110
105x80
11
70
550
440
4.61
647854
647854
150
50
200
135x110
105x80
11
70
700
560
5.04
647824
647824
150
60
200
135x110
105x80
11
70
850
680
5.44
647864
647864
160
50
205
135x110
105x80
11
70
750
600
5.16
647855
647855
180
50
228
135x110
105x80
11
70
900
720
5.60
647856
647856
200
50
250
135x110
105x80
11
70
1000
800
6.35
647866
647866
200
80
275
175x140
140x105
14
66
1600
1300
12.30
647857
647857
250
60
300
175x140
140x105
14
66
1500
1200
13.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表