您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
64319
Molex
Crimp Housings
2.54mm, 3.70mm
CMC
Powered by
CAD模型選擇
{molex/crimp_housings/2_54mm_3_70mm/cmc/64319.prj},{NB=643192211},{PN=643192211},{CIRCUITS=24},{ROWS=3},{DESC=.635mm, 1.50mm, CMC Receptacle, 24 Circuits, Left Wire Output, Black Coding, Mat Sealed, Row 1 Closed},{CURRENT=12.0, 2.5},{GENDER=Receptacle},{MAT=Thermoplast},{COL=Black},{PU=Carton},{QU=Carton},{CNS_ELECTRO_MATERIAL=Thermoplast},{AAN521=schwarz},{DESCRIPTION_LONG=.635mm, 1.50mm, CMC Receptacle, 24 Circuits, Left Wire Output, Black Coding, Mat Sealed, Row 1 Closed},{DESCRIPTION_SHORT=.635mm, 1.50mm, CMC Receptacle},{TC=987651-9361},{W=0.029426},{SHA256=2v8ayXQPKAaNCHmxl4lfzTovg+xDqfx1y2bXgHUnxOI=},{INAME=00008__643192211},{AAO677=Molex},{MANUFACTURER_URL=https://www.molex.com/molex/home}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COL
Color
ⁿ/ₐ
PU
Package unit
ⁿ/ₐ
QU
Quantity unit
ⁿ/ₐ
643191211
643191211
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Black
Carton
Carton
643191216
643191216
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Blue
Carton
Carton
643191218
643191218
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Grey
Carton
Carton
643191219
643191219
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Brown
Carton
Carton
643192211
643192211
.635mm, 1.50mm, CMC Recep...
24
12.0, 2.5
Receptacle
3
Thermoplast
Black
Carton
Carton
643193211
643193211
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Black
Carton
Carton
643193216
643193216
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Blue
Carton
Carton
643193218
643193218
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Grey
Carton
Carton
643193219
643193219
.635mm, 1.50mm, CMC Recep...
32
12.0, 2.5
Receptacle
4
Thermoplast
Brown
Carton
Carton
643194211
643194211
.635mm, 1.50mm, CMC Recep...
24
12.0, 2.5
Receptacle
3
Thermoplast
Black
Carton
Carton
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表