您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Rectangular Connector Adapters
TE Connectivity
Connectors
Rectangular Connectors
Rectangular Connector Accessories
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors/rectangular_connector_accessories/rectangular_connector_adapters.prj},{NB=53885-1},{PN=53885-1},{SHA256=IdcQB223tCw9qUOomo17RUHarYNwGhHCf9lLFrXzEaU=},{INAME=00012__c2d538852d12de2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-53885-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SURF MT ADAPTER,POWER LK,SRS2},{AT=Adapter},{CSE=N/A},{CS=Wire-to-Wire}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
AT
Accessory Type
ⁿ/ₐ
CSE
Connector Style
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
AC
Accessory Color
ⁿ/ₐ
OVVAC
Operating Voltage
[VAC]
OVVDC
Operating Voltage
[VDC]
ULVRVDC
UL Voltage Rating
[VDC]
ULVRVAC
UL Voltage Rating
[VAC]
PTM
Plating Thickness (Min)
[µm]
PTIN
Plating Thickness (Min)
[µin]
MATERIAL
Material
ⁿ/ₐ
PML
Plating Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
PCBMR
PCB Mount Retention
ⁿ/ₐ
WCSMM
Wire/Cable Size
[mm2]
WCSAWG
Wire/Cable Size
[AWG]
HEIGHTMM
Height
[mm]
HEIGHTIN
Height
[in]
WIDTHMM
Width
[mm]
WIDTHIN
Width
[in]
WCSCMA
Wire/Cable Size
[CMA]
LENGTHMM
Length
[mm]
LENGTHIN
Length
[in]
AS
Agency/Standard
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
ULR
UL Rating
ⁿ/ₐ
CSAC
CSA Certified
ⁿ/ₐ
ULFN
UL File Number
ⁿ/ₐ
CSAFN
CSA File Number
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1107197-1
1107197-1
AM.1X9.BG.2-O
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1445762-1
1445762-1
REDUCING BUSHING,6 TO 8 A...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
7 – 14
6 – 8
5.4
.213
5.4
.213
13815 – 27629
11.9
.468
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Package
1
N/A
1445763-1
1445763-1
REDUCING BUSHING,6 TO 14-...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
7 – 14
6 – 8
5.4
.213
5.4
.213
13815 – 27629
11
.433
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Package
1
N/A
1604072-1
1604072-1
REDUCING BUSHING,120A PWR...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
7 – 8.5
8
8.49
.334
8.5
.334
13815 – 16775
21.7
.854
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Package
1
N/A
1604072-2
1604072-2
REDUCING BUSHING,120A PWR...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
13 – 14
6
8.49
.334
8.5
.334
25656 – 27629
21.7
.854
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Bag
500
N/A
1604072-3
1604072-3
REDUCING BUSHING,120A PWR...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
21
4
8.49
.334
8.5
.334
41444
21.7
.854
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Bag
500
N/A
1604121-1
1604121-1
REDUCUING BUSH,175A,1/0-1...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
4.597 – 41
1 – 10
10.9
.4291
10.9
.429
9072 – 80915
25.4
1
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Loose Piece
N/A
N/A
1604121-2
1604121-2
REDUCUING BUSH,175A,1/0-6...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
13 – 60
0 – 6
10.9
.4291
10.9
.429
25656 – 118412
25.4
1
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Package
1
N/A
53885-1
53885-1
SURF MT ADAPTER,POWER LK,...
Adapter
N/A
Wire-to-Wire
Accessory
Blue
600
N/A
N/A
N/A
N/A
N/A
Polycarbonate
N/A
Blue
N/A
Without
N/A
N/A
5.1
.2
15.24
.6
N/A
43.18
1.699
CSA, UL
N/A
Recognized
Yes
E28476
LR7189
Bag
250
N/A
53886-1
53886-1
PNL MT ADAPTER,FEMALE,POW...
Adapter
N/A
Wire-to-Wire
Accessory
Blue
600
N/A
N/A
N/A
N/A
N/A
Polycarbonate
N/A
Blue
N/A
Without
N/A
N/A
15.24
.6
15.24
.6
N/A
27.43
1.0799
CSA, UL
N/A
Recognized
Yes
E28476
LR7189
Box
250
N/A
53887-1
53887-1
PNL MT ADAPTER,MALE,POWER...
Adapter
N/A
Wire-to-Wire
Accessory
Blue
600
N/A
N/A
N/A
N/A
N/A
Polycarbonate
N/A
Blue
N/A
Without
N/A
N/A
15.24
.6
15.24
.6
N/A
27.43
1.0799
UL, CSA
N/A
Recognized
Yes
E28476
LR7189
Loose Piece
200
N/A
54315-1
54315-1
MTG ADAPTER,POWER LOCK,SR...
Adapter
N/A
Wire-to-Wire
Accessory
Red
600
N/A
N/A
N/A
N/A
N/A
Polycarbonate
N/A
Red
N/A
Without
N/A
N/A
7.92
.312
7.92
.312
N/A
13.97
.55
CSA, UL
N/A
Recognized
Yes
E28476
LR7189
Box
1000
N/A
641777-1
641777-1
UMNL STR/REL ADAPTER NATL
Cap Housing Adapter
N/A
N/A
Accessory
N/A
600
N/A
N/A
N/A
N/A
N/A
Nylon
N/A
Natural
Glass-Filled Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CSA, UL, VDE
UL 94V-2
N/A
N/A
N/A
N/A
Bag
500
Forallpositionsexcept2,6a...
641777-2
641777-2
UMNL STR/REL ADAPTER *NO ...
Cap Housing Adapter
N/A
N/A
Accessory
N/A
600
N/A
N/A
N/A
N/A
N/A
Nylon
N/A
Natural
Glass-Filled Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CSA, UL, VDE
UL 94V-2
N/A
N/A
N/A
N/A
Package
1
Without Nibs, Forallposit...
641778-1
641778-1
UMNL STR/REL ADAPTER
Cap Housing Adapter
N/A
N/A
Accessory
N/A
600
N/A
N/A
N/A
N/A
N/A
Nylon
N/A
White
Glass-Filled Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CSA, UL, VDE
UL 94V-0
N/A
N/A
N/A
N/A
Package
1
Forallpositionsexcept2,6a...
643131-2
643131-2
UMNL STR/REL ADAPTER CAP
Cap Housing Adapter
Receptacle
N/A
Accessory
N/A
600
N/A
N/A
N/A
N/A
N/A
Nylon
N/A
White
Glass-Filled Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL
UL 94V-0
N/A
N/A
N/A
N/A
N/A
N/A
For 2 in-line and 6 matri...
643182-1
643182-1
UMNL STR/REL ADAPTER CAP ...
Cap Housing Adapter
Receptacle
N/A
Accessory
N/A
600
N/A
N/A
N/A
N/A
N/A
Nylon
N/A
Natural
Glass-Filled Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CSA, UL, VDE
UL 94V-2
N/A
N/A
N/A
N/A
Package
1
For 2 in-line and 6 matri...
643182-2
643182-2
UMNL STR/REL ADAPTER CAP
Cap Housing Adapter
N/A
N/A
Accessory
N/A
600
N/A
N/A
N/A
N/A
N/A
Nylon
N/A
White
Glass-Filled Nylon
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
UL, VDE, CSA
UL 94V-0
N/A
N/A
N/A
N/A
Bag
6000
For 2 in-line and 6 matri...
647840-1
647840-1
REDUCING BUSHING,6AWG TO ...
Reducing Bushing
N/A
Wire-to-Wire
Accessory
N/A
600
600
600
600
1.27
50
Copper
Silver
N/A
N/A
N/A
3.085 – 14
6 – 12
5.41
.212
5.4
.213
6088 – 27629
11.81
.4659
UL
UL 94V-0
Recognized
N/A
E28476
N/A
Package
1
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表