피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 705-A-STELLR-STBR-IS - Adjusting Rings DIN 705 A, Steel black oxide finish, Diameter 3mm to 100mm, with Hexagon Socket Set Screw
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Adjusting Rings (Shaft Collars with Set Screw) DIN 705 A
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/stellringe_din705a/str_din705a_4027_stbr.prj},{NB=623890286},{ARTNR=623890286},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl brüniert},{MAT=Stahl brüniert, Gewindestift mit Festigkeit 45H oder 12.9, schwarz},{AUSF=mit 1x Gewindestift mit Innensechskant DIN EN ISO 4027},{D1=28},{D2=45},{B=16},{SCHR=M8 x 12},{GEW=12.200},{PPATH=stellr_din705a_is_4027_sbl.prj},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
SCHR
Screw
[mm]
GEW
Weight
[kg/100 Stück]
CTN
Customs tariff number
ⁿ/ₐ
623890036
623890036
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
3
7
5
M2 x 3
0.123
73182900
623890046
623890046
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
4
8
5
M2,5 x 3
0.152
73182900
623890056
623890056
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
5
10
6
M3 x 4
0.280
73182900
623890066
623890066
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
6
12
8
M4 x 5
0.548
73182900
623890076
623890076
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
7
12
8
M4 x 5
0.488
73182900
623890086
623890086
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
8
16
8
M4 x 6
0.940
73182900
623890096
623890096
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
9
18
10
M5 x 8
1.510
73182900
623890106
623890106
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
10
20
10
M5 x 8
1.850
73182900
623890116
623890116
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
11
20
10
M5 x 8
1.720
73182900
623890126
623890126
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
12
22
12
M6 x 8
2.520
73182900
623890146
623890146
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
14
25
12
M6 x 8
3.170
73182900
623890156
623890156
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
15
25
12
M6 x 8
2.980
73182900
623890166
623890166
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
16
28
12
M6 x 8
3.840
73182900
623890186
623890186
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
18
32
14
M6 x 8
6.000
73182900
623890206
623890206
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
20
32
14
M6 x 8
5.300
73182900
623890226
623890226
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
22
36
14
M6 x 10
6.900
73182900
623890246
623890246
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
24
40
16
M8 x 12
9.560
73182900
623890256
623890256
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
25
40
16
M8 x 10
9.560
73182900
623890266
623890266
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
26
40
16
M8 x 10
9.050
73182900
623890286
623890286
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
28
45
16
M8 x 12
12.200
73182900
623890306
623890306
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
30
45
16
M8 x 10
11.100
73182900
623890326
623890326
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
32
50
16
M8 x 12
14.500
73182900
623890356
623890356
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
35
56
16
M8 x 12
18.700
73182900
623890366
623890366
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
36
56
16
M8 x 12
18.000
73182900
623890386
623890386
Steel, black oxide finish
Steel, black oxide finish...
with 1x Set screw with he...
38
56
16
M8 x 12
16.700
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성