您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
62ALCC - "TR-ROLL" polyurethane wheels, aluminium centre, ball bearing bore
Tellurerota
Industrial - Heavy duty and mechanical handling
62AL -TR-ROLL POLYURETHANE WHEELS
TR-Roll polyurethane wheels, aluminium centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62_al/62wheels/62alcc_asmtab.prj},{NB=622104},{COD=622104},{DB3=1},{D=160},{F=50},{DD=20},{L=60},{LL=47},{M=14.5},{SL=800},{RR=400},{LC1=550},{LC2=550},{W=1.25},{INFO=Catalogue},{PPATH=62alcc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC1
Load capacity - 4 km/h
[daN]
LC2
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
622102
622102
100
40
15
40
32
9.0
400
300
300
300
0.48
622113
622113
125
40
20
40
47
14.0
500
350
350
350
0.79
622103
622103
125
40
20
50
47
14.0
500
350
350
350
0.81
622104
622104
160
50
20
60
47
14.5
800
400
550
550
1.25
622114
622114
160
50
25
60
47
14.5
800
400
550
550
1.24
622105
622105
180
50
20
60
47
14.5
900
450
600
600
1.50
622106
622106
200
50
20
60
47
14.5
1000
500
700
700
1.85
622116
622116
200
50
25
60
47
14.5
1000
500
700
700
1.84
622108
622108
250
50
20
55
52
15.0
1000
550
700
800
2.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表