您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hammond Valve
Created: 15.7.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hammond Valve
61XX, 62XX - Rubber Lined Butterfly Valves
Hammond Valve
Butterfly Valves
Rubber Lined Butterfly Valves
Powered by
CAD模型選擇
{hammondvalve/butterfly_valves/rubber_lined/m_series_asmtab.prj},{NB=6210-00-100},{VS=10.00},{VSPN=100},{BOST=L},{OP=1},{BOMAT=2},{DIMAT=3},{LIMAT=B},{EOP=},{A=0.00},{A1=2.69},{A2=2.82},{B=10.56},{C=7.88},{D=0.00},{D1=9.70},{D2=3.69},{E=0.000},{F=1.51},{G=1.06},{H=0.71},{H1=0.00},{H2=0.00},{J=1.000},{K=6.000},{LL=0.56},{LW=0.56},{M=5.00},{MT=-},{N=0.50},{P=14.250},{R=7/8-9},{R1=0.00},{SL=12},{SW=4},{U=0.00},{PPATH=m_series_small_asmtpl.prj},{MATL=Material/Specifications},{LOD=},{MW1=49.8},{MW2=53.4},{MW3=67.1},{ML1=62.1},{ML2=70.7},{ML3=76.4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PNH
ⁿ/ₐ
VS
Valve Size
[Inch]
A
[Inch]
A1
A Body
[Inch]
A2
A Liner
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
D1
D Chord Dia.
[Inch]
D2
D Intrusion
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
H1
H Body
[Inch]
H2
H Liner
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
M Bolt Circle
[Inch]
MT
M Thread Size
ⁿ/ₐ
N
[Inch]
P
[Inch]
R
R Bolt Size
ⁿ/ₐ
R1
R
[Inch]
S
S Bolt Qty.
ⁿ/ₐ
U
[Inch]
WT
Weight
[lbs]
NOTE
Note
ⁿ/ₐ
6210-00-020
6210-00-020
2.00
0.00
1.69
1.82
5.50
3.06
0.00
1.49
0.28
0.000
1.13
0.81
0.35
0.00
0.00
0.500
4.000
0.44
3.25
-
0.44
4.750
5/8-11
0.00
4
0.00
7.3
Approved by WQA for potab...
6210-00-025
6210-00-025
2.50
0.00
1.81
1.94
6.00
3.31
0.00
2.01
0.44
0.000
1.13
0.81
0.35
0.00
0.00
0.500
4.000
0.44
3.25
-
0.44
5.500
5/8-11
0.00
4
0.00
8.5
Approved by WQA for potab...
6210-00-030
6210-00-030
3.00
0.00
1.81
1.94
6.25
3.75
0.00
2.64
0.69
0.000
1.13
0.81
0.35
0.00
0.00
0.500
4.000
0.44
3.25
-
0.44
6.000
5/8-11
0.00
4
0.00
9.4
Approved by WQA for potab...
6210-00-040
6210-00-040
4.00
0.00
2.07
2.20
7.00
4.25
0.00
3.67
1.06
0.000
1.13
0.81
0.40
0.00
0.00
0.560
4.000
0.44
3.25
-
0.44
7.500
5/8-11
0.00
8
0.00
15.3
Approved by WQA for potab...
6210-00-050
6210-00-050
5.00
0.00
2.19
2.32
7.53
4.94
0.00
4.71
1.50
0.000
1.13
0.81
0.40
0.00
0.00
0.560
4.000
0.44
3.25
-
0.44
8.500
3/4-10
0.00
8
0.00
18.2
Approved by WQA for potab...
6210-00-060
6210-00-060
6.00
0.00
2.19
2.32
8.00
5.56
0.00
5.66
1.94
0.000
1.13
0.81
0.44
0.00
0.00
0.620
4.000
0.44
3.25
-
0.44
9.500
3/4-10
0.00
8
0.00
23.4
Approved by WQA for potab...
6210-00-080
6210-00-080
8.00
0.00
2.38
2.51
9.38
6.56
0.00
7.72
2.84
0.000
1.50
1.06
0.53
0.00
0.00
0.750
6.000
0.56
5.00
-
0.50
11.750
3/4-10
0.00
8
0.00
39.3
Approved by WQA for potab...
6210-00-100
6210-00-100
10.00
0.00
2.69
2.82
10.56
7.88
0.00
9.70
3.69
0.000
1.51
1.06
0.71
0.00
0.00
1.000
6.000
0.56
5.00
-
0.50
14.250
7/8-9
0.00
12
0.00
62.1
Approved by WQA for potab...
6210-00-120
6210-00-120
12.00
0.00
3.06
3.21
12.06
9.25
0.00
11.68
4.50
0.000
1.50
1.06
0.71
0.00
0.00
1.000
6.000
0.56
5.00
-
0.50
17.000
7/8-9
0.00
12
0.00
103
Approved by WQA for potab...
6210-00-140
6210-00-140
14.00
15.50
0.00
0.00
11.56
21.00
13.25
12.94
5.06
1.625
6.50
2.00
0.00
3.06
3.19
0.688
5.250
12.00
0.00
1-8
18.75
0.375
-
17.25
0
3.13
158
Approved by WQA for potab...
6210-00-160
6210-00-160
16.00
16.75
0.00
0.00
12.69
23.50
15.25
14.77
5.59
1.625
6.50
2.00
0.00
4.00
4.13
0.688
5.250
16.00
0.00
1-8
21.25
0.375
-
18.75
0
3.13
216
Approved by WQA for potab...
6210-00-180
6210-00-180
18.00
18.50
0.00
0.00
13.63
25.00
17.24
16.70
6.34
2.125
9.50
3.00
0.00
4.50
4.63
0.813
7.500
16.00
0.00
1 1/8-7
22.75
0.500
-
19.63
0
4.50
280
Approved by WQA for potab...
6210-00-200
6210-00-200
20.00
19.75
0.00
0.00
15.13
27.50
19.24
18.64
7.09
2.125
9.50
3.00
0.00
5.00
5.13
0.813
7.500
20.00
0.00
1 1/8-7
25.00
0.500
-
20.88
0
4.50
370
Approved by WQA for potab...
6210-00-240
6210-00-240
24.00
22.43
0.00
0.00
18.06
32.10
23.25
22.49
8.55
2.125
7.50
3.06
0.00
6.06
6.19
0.813
7.500
20.00
0.00
1 1/4-7
29.50
0.500
-
25.00
0
4.63
570
Approved by WQA for potab...
6210-00-300
6210-00-300
30.00
29.72
0.00
0.00
22.01
38.74
29.29
28.56
11.30
2.490
11.81
3.74
0.00
6.50
6.89
0.710
10.000
20.00
0.00
1 1/4-7
36.00
0.710
-
62.80
0
5.75
570
Approved by WQA for potab...
6210-00-360
6210-00-360
36.00
33.46
0.00
0.00
25.83
45.98
34.04
33.10
13.00
2.950
11.81
5.12
0.00
8.00
8.31
0.710
10.000
20.00
0.00
1 1/4-7
42.75
0.790
-
68.98
0
6.65
570
Approved by WQA for potab...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Sewatec 3E Pump - Dry-installed Volute Casing Pump
KSB
06.02.2024
5211, 5111 - Iron Butterfly Valve
Hammond Valve
12.07.2021
KE PLASTOMER with ACTAIR NG - Centred-disc Butterfly Valve with PFA Liner
KSB
11.04.2024
BOAX-SF with Manual actuator MA, MN and MR- Material number -BIM Data - Cen...
KSB
03.03.2024
VZAV - Butterfly valve
Festo
30.08.2023
HP - High Performance Butterfly Valves
Hammond Valve
12.07.2021
VZAF - Butterfly valve
Festo
30.08.2023
Fig. 8693 - LUG wafer valve
vonRoll hydro
20.03.2024
Butterfly - Manual Operation
Assured Automation
08.12.2022
MR Manual Gearbox - Force Transmission via Worm Gear, Scotch-yoke Mechanism
KSB
27.09.2023
1560CB2, 3060CB2
Hammond Valve
20.10.2022
C Series - Iron Butterfly Valve
Milwaukee Valve
06.03.2024
BOAX-B -MN MR Reducers with Material number -BIM data - Centred disc butter...
KSB
14.04.2024
HRG 2 - HALFEN Pipe support HRG 2
Halfen
02.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表