您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
Open type
Jtekt North America
Deep groove ball bearings
Single-row deep groove ball bearings
Powered by
CAD模型選擇
{jtekt/deep_groove_ball_bearings/single_row_dgbb/open_type_asmtab.prj},{NB=6418},{DESIGNATION=6418},{S=BB},{T=70},{BNO=6418},{SD=90},{D=225},{B=54},{R2=4.000},{ROLD=4},{CR=230},{CO=149},{CU=12.7},{NG=3100},{NO=3700},{SR=5.0},{BD=41.2750},{PCD=157.500},{ID=132.700},{OD=182.300},{GID=130.709},{GOD=187.269},{X1=1.200},{X2=1.200},{ST=1-A},{NOB=7},{PPATH=open_type_asmtpl.prj},{VS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
6800
6800
10
19
5
0.3
2.15
0.84
0.030
37000
43000
6900
6900
10
22
6
0.3
3.35
1.25
0.070
34000
41000
6000
6000
10
26
8
0.3
5.70
1.95
0.100
31000
36000
6200
6200
10
30
9
0.6
6.40
2.40
0.120
24000
29000
6300
6300
10
35
11
0.6
10.1
3.45
0.270
22000
27000
6801
6801
12
21
5
0.3
2.40
1.05
0.040
33000
39000
6901
6901
12
24
6
0.3
3.60
1.45
0.080
31000
36000
16001
16001
12
28
7
0.3
6.40
2.40
0.120
27000
32000
6001
6001
12
28
8
0.3
6.40
2.40
0.120
27000
32000
6201
6201
12
32
10
0.6
8.50
3.05
0.240
22000
27000
6301
6301
12
37
12
1.0
12.1
4.20
0.420
20000
25000
6802
6802
15
24
5
0.3
2.60
1.25
0.050
28000
33000
6902
6902
15
28
7
0.3
5.40
2.25
0.120
26000
30000
16002
16002
15
32
8
0.3
7.00
2.85
0.150
23000
28000
6002
6002
15
32
9
0.3
7.00
2.85
0.150
23000
27000
6202
6202
15
35
11
0.6
9.55
3.75
0.290
20000
24000
6302
6302
15
42
13
1.0
14.3
5.45
0.460
17000
20000
6803
6803
17
26
5
0.3
3.30
1.55
0.060
26000
30000
6903
6903
17
30
7
0.3
5.75
2.55
0.130
23000
28000
16003
16003
17
35
8
0.3
7.50
3.25
0.170
21000
25000
6003
6003
17
35
10
0.3
7.50
3.25
0.170
21000
25000
6203
6203
17
40
12
0.6
12.0
4.80
0.370
17000
21000
6303
6303
17
47
14
1.0
17.0
6.65
0.550
15000
18000
6303R
6303R
17
47
14
1.0
19.6
7.60
0.680
15000
18000
6403
6403
17
62
17
1.1
25.9
9.85
0.920
13000
15000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Metric series
Jtekt North America
13.12.2018
Shielded ZZ, ZZX
Jtekt North America
13.12.2018
BB1_001_101 - Deep groove ball bearings
SKF
06.06.2024
With flat back faces
Jtekt North America
13.12.2018
Open type
JTEKT Corporation(Koyo)
16.01.2019
Open type
NTN Corporation
17.10.2023
Shielded Type ZZ
NSK Rolling Bearing
07.06.2024
Cylindrical Bore
NSK Rolling Bearing
07.06.2024
Modèle 221761 - Retaining ring for bores - Stainless steel - DIN 472
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Open Type
NSK Rolling Bearing
07.06.2024
SKF®-RKULG-20-50-CN-C3 - Single Row Deep Groove Ball Bearings SKF
MÄDLER
26.04.2024
C-B6000, C-B6200, C-B6001, C-B6201, C-B6002, C-B6202, C-B6003, C-B6203, C-B...
Misumi
29.05.2023
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
GB/T 276-94 60000 - Rolling bearings-Deep groove ball bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表