您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI B29.1 ''ASA''
BEA Ingranaggi
Chains
Chains
Chains Bea
Chains Bea type ASA
Powered by
CAD模型選擇
{bea/chains/chains/chains_bea/chains_bea_type_asa/simplex_chains_bea_asa_asmtab.prj},{NB=620100000},{ISO=100-1},{CNSORDERNO=620100000},{P=31.750},{PI=1''1/4},{B1=19.05},{D2=9.53},{D1=19.05},{A2=41.1},{G=30.18},{CMIN=88.5},{CMED=110.4},{KG=3.85},{PPATH=simplex_chains_bea_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
ⁿ/ₐ
CMED
Average breaking load
ⁿ/ₐ
KG
q ?
[kg/m]
620035000
35-1
620035000
9.525
3/8''
4.77
3.58
5.08
13.2
9.05
7.8
10.1
0.34
620040000
40-1
620040000
12.700
1/2''
7.95
3.96
7.92
17.8
12.07
14.1
18.8
0.63
620050000
50-1
620050000
15.875
5/8''
9.53
5.08
10.16
21.8
15.09
22.2
30.4
1.04
620060000
60-1
620060000
19.050
3/4''
12.70
5.94
11.91
26.9
18.08
31.8
41.7
1.52
620080000
80-1
620080000
25.400
1''
15.88
7.92
15.88
33.5
24.13
56.7
72.6
2.58
620100000
100-1
620100000
31.750
1''1/4
19.05
9.53
19.05
41.1
30.18
88.5
110.4
3.85
620120000
120-1
620120000
38.100
1''1/2
25.40
11.10
22.23
50.8
36.20
127.0
144.6
5.61
620140000
140-1
620140000
44.450
1''3/4
25.40
12.70
25.40
54.9
42.24
172.4
190.8
7.24
620160000
160-1
620160000
50.800
2''
31.75
14.27
28.58
65.5
48.26
226.8
253.4
9.91
621060000
60-1H
621060000
19.050
3/4''
12.70
5.94
11.91
31.2
18.08
31.2
42.1
1.81
621080000
80-1H
621080000
25.400
1''
15.88
7.92
15.88
38.0
24.13
55.6
72.6
3.00
621100000
100-1H
621100000
31.750
1''1/4
19.05
9.53
19.05
45.4
30.18
86.8
110.4
4.38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Duplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI B...
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
PCS 62 - DIN 10B-1 chain sprocket - Steel - 5/8" Pitch - Roller diameter 10...
HPC
03.08.2023
Duplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 60...
BEA Ingranaggi
06.07.2020
Connecting links for simplex chain Bea ''ASA'' - Connecting link and offset...
BEA Ingranaggi
06.07.2020
Simplex chains SRC ISO - Roller chains european standard ''Saturn'' - DIN 8...
BEA Ingranaggi
06.07.2020
Simplex plate wheels ASA 40 - Plate wheels for roller chains - DIN 8188 - I...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 40 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Simplex sprockets ASA 35 - Sprockets for roller chains - DIN 8188 - ISO 606...
BEA Ingranaggi
06.07.2020
Simplex sprockets 10B-1 / ASA 50 - Sprockets for roller chains - DIN 8187/8...
BEA Ingranaggi
06.07.2020
Simplex chains with straight plates - Roller chains with straight plates - ...
BEA Ingranaggi
06.07.2020
System Bea 10B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Simplex roller chains - Simplex roller chains according to ISO 606 (America...
Wippermann
10.12.2018
Offset links for simplex chain Bea ''ASA'' - Connecting link and offset lin...
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表