您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
LV/MV Insulating Covers
TE Connectivity
Power Systems
Insulation & Protection_new
LV/MV Insulating Covers
Powered by
CAD模型選擇
{teconnectivity/power_systems/insulation_and_protection_new/lvmv_insulating_covers/lvmv_insulating_covers.prj},{NB=CB1215-000},{PN=CB1215-000},{SHA256=rvJB7iazp1gqHZQXMS4tsHnYEijr7eL6TTbzM/qSqGQ=},{INAME=CB12152d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-CB1215-000.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=CB1215-000},{TEINTERNALDESCRIPTION=BCIC-1215(B36)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
MATERIALSYSTEM
Material System
ⁿ/ₐ
TECHNOLOGY
Technology
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
VOLTAGECLASSKV
Voltage Class
[kV]
COLOR
Color
ⁿ/ₐ
EQUIPMENT
Equipment
ⁿ/ₐ
APPLICATIONTYPE
Application Type
ⁿ/ₐ
ENERGIZEDINSTALLATION
Energized Installation
ⁿ/ₐ
PRODUCTAVAILABILITY
Product Availability
ⁿ/ₐ
VISUALINSPECTION
Visual Inspection
ⁿ/ₐ
INSULATORMATERIAL
Insulator Material
ⁿ/ₐ
INSULATORCOREDIAMETERRANGEIN
Insulator Core Diameter Range
[in]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
[C]
LOWHALOGEN
Low Halogen
ⁿ/ₐ
INSULATORTYPE
Insulator Type
ⁿ/ₐ
INSULATORTYPEANSI
Insulator TypeANSI
ⁿ/ₐ
INSULATOROUTSIDESKIRTDIAMETERRANGE
Insulator Outside Skirt Diameter Range
ⁿ/ₐ
CONDUCTORRANGEMM2
Conductor Range
[mm2]
INSULATIONCOVERAGE
Insulation Coverage
ⁿ/ₐ
HALOGENFREE
Halogen Free
ⁿ/ₐ
RUSAPPROVED
RUS Approved
ⁿ/ₐ
614917-000
614917-000
614917-000
BCIC-3314-(S3)
5-1194860-5, BCIC-3314-(S...
Polyolefin
Cold Applied
Birdcap
<= 36
Red
Post Insulator
Distribution
No
ANZPAC, Asia, China, EMEA
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
CB1215-000
CB1215-000
CB1215-000
BCIC-1215(B36)
8-1899454-1, BCIC-1215(B3...
Crosslinked Polyolefin
Cold Applied
Birdcap
<= 36
Red
Post Insulator
Distribution
Yes
ANZPAC, Asia, China, EMEA
No
Porcelain
N/A
0 - 105, 0 - 105
Yes
Post
Porcelain
90 - 190 mm [ 3.6 - 7.5 i...
70 - 120
1400 mm [ 55 in ]
No
Yes
FG1739-000
FG1739-000
FG1739-000
BCAC-G-CUTOUT-FT-P (B3)
N/A
Polyolefin
Cold Applied
Cover
<= 25
Gray
Fuse Cut-OutsFault Tamers
Distribution
Yes
Americas
No
Polymeric
1 - 1.6
105
Yes
N/A
N/A
N/A
N/A
N/A
N/A
N/A
909845-000
909845-000
909845-000
BCIC-3313-(S3)
5-1197067-5, BCIC-3313-(S...
Polyolefin
Cold Applied
Birdcap
<= 36
Red
Post Insulator
Distribution
No
ANZPAC, Asia, China, EMEA
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表