您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: ISO-Chemie
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
ISO-Chemie
ISO-TOP WINFRAMER SYSTEM BRACKETS „TYPE 1"
ISO-Chemie
Winframer TYP 1
Powered by
CAD模型選擇
{iso_chemie/winframer_typ_1/winframer_typ_1_asmtab.prj},{NB=607w-140x090 (300 architectureRM1)},{B1=140},{G=30},{H=90},{MAT=PUR-Komposit, Farbe beige},{B=Systemwinkel 140 x 90},{INFO=data sheet},{PR=Test reports},{AT=Info},{WEB=Zur Webseite},{MM1=Vorwandmontage mit System: Fensterabdichtung in der Dämmebene},{MM2=In jeder Einbauebene die passende Fenstermontage },{MM3=Objektbericht zur Vorwandmontage: Fensterabdichtung in der Dämmebene },{BR=Brochure pre-wall mounting},{LA=200 kg/m je nach Wandsubstrat und Auskragung: Für detaillierte Vorbemessung steht das ISO-TOP WINFRAMER STATIK-TOOL in unserem ISO-PORTAL zur Verfügung },{BK=DIN EN 13501-1 E},{BIS=RM},{LODDEST=architecture},{LODLEVEL=300},{LW=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MAT
material description (PHURATHERM)
ⁿ/ₐ
B1
projection system bracket
[mm]
B
projection
ⁿ/ₐ
G
Material thickness
[mm]
H
Height
[mm]
BK
building material class
ⁿ/ₐ
S
sound reduction
ⁿ/ₐ
WL
thermal conductivity
[W / (m · K)]
U
average U-value
[W/(m^2 K)]
AB
building material approval
ⁿ/ₐ
TB
temperature stability range
[°C]
ABK
ageing resistance
ⁿ/ₐ
FB
humidity resistance
ⁿ/ₐ
FS
dimensional stability
ⁿ/ₐ
MT
dimension tolerance fulfiled
ⁿ/ₐ
LZ
shelf life (system brackets, system boards and insulating
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
607w-080x080
PUR composite, color beig...
80
SYTEM BRACKET 140 x 90
30
80
DIN EN 13501-1 E
Dn,e,w (C; Ctr) = 63 (-1;...
DIN EN 12667 λ = 0,096
0,27
Z-23.11-2014
-50 to +100
resistant to rotting, non...
high humidity resistance ...
high dimensionsl stabilit...
DIN 7715 T5 P3
24 months
607w-080x080
607w-090x080
PUR composite, color beig...
90
SYTEM BRACKET 140 x 90
30
80
DIN EN 13501-1 E
Dn,e,w (C; Ctr) = 63 (-1;...
DIN EN 12667 λ = 0,096
0,27
Z-23.11-2014
-50 to +100
resistant to rotting, non...
high humidity resistance ...
high dimensionsl stabilit...
DIN 7715 T5 P3
24 months
607w-090x080
607w-140x090
PUR composite, color beig...
140
SYTEM BRACKET 140 x 90
30
90
DIN EN 13501-1 E
Dn,e,w (C; Ctr) = 63 (-1;...
DIN EN 12667 λ = 0,096
0,27
Z-23.11-2014
-50 to +100
resistant to rotting, non...
high humidity resistance ...
high dimensionsl stabilit...
DIN 7715 T5 P3
24 months
607w-140x090
607w-160x110
PUR composite, color beig...
160
SYTEM BRACKET 160 x 110
50
110
DIN EN 13501-1 E
Dn,e,w (C; Ctr) = 63 (-1;...
DIN EN 12667 λ = 0,096
0,26
Z-23.11-2014
-50 to +100
resistant to rotting, non...
high humidity resistance ...
high dimensionsl stabilit...
DIN 7715 T5 P3
24 months
607w-160x110
607w-180x110
PUR composite, color beig...
180
SYTEM BRACKET 180 x 110
50
110
DIN EN 13501-1 E
Dn,e,w (C; Ctr) = 63 (-1;...
DIN EN 12667 λ = 0,096
0,22
Z-23.11-2014
-50 to +100
resistant to rotting, non...
high humidity resistance ...
high dimensionsl stabilit...
DIN 7715 T5 P3
24 months
607w-180x110
607w-200x110
PUR composite, color beig...
200
SYTEM BRACKET 200 x 110
50
110
DIN EN 13501-1 E
Dn,e,w (C; Ctr) = 63 (-1;...
DIN EN 12667 λ = 0,096
0,20
Z-23.11-2014
-50 to +100
resistant to rotting, non...
high humidity resistance ...
high dimensionsl stabilit...
DIN 7715 T5 P3
24 months
607w-200x110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO-TOP WINFRAMER SYSTEM PROFILE
ISO-Chemie
24.01.2024
ISO-TOP WINFRAMER SYSTEM BOARDS
ISO-Chemie
09.01.2024
Y12 - PART. Y12
TVMP
26.3.2004
Shaft
Baart Industrial Group
02.11.2023
TX CableNet Cable cage - standard wire mesh
Rittal
30.06.2021
K2 VS - Cable trunking body with side cut-outs
Pflitsch
04.03.2021
Modèle 94-101 - Équerre de fixation
EMILE MAURIN - Eléments Standard Mécaniques
19.05.2022
Wall bracket - Wall bracket
Rittal
20.07.2021
NSL-SST - Lead screw shafts for NSF
Elesa+Ganter
28.03.2024
500 Series Ball - 500 Series Ball
Thomson Linear
03.11.2023
UKT - Universal keyboard tray
nVent HOFFMAN
20.11.2023
6553 - Installation cable duct made of aluminium
AGRO
19.10.2021
EUTA - EUTA side trim panel for rack frame
ETA
22.05.2024
SN - Steel linear guide rail, hardened raceways, multiple sliders (max load...
Rollon
24.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表