您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6027 - Direct-acting 2/2 way plunger valve
Buerkert
Solenoid Valves
High Pressure
Powered by
CAD模型選擇
{buerkert/magnetventile/hochdruckventile/6027.prj},{NB=6027-A-5-EPDM / EPDM-MS-G 3/8-42-024 / 50},{BUNR=257933},{PPATH=6027sbl.prj},{WW=A},{DN=5.0},{LTA=G 3/8},{DWST=EPDM / EPDM},{WKST=MS},{SPFR=024 / 50},{SG=42.000},{V1=SG=k},{EX=-},{SE=Plan},{GVZ=2},{DS=1.000},{CNSMASSEXACT=0.884}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
TYPECODE
Geräteschlüssel
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
[mm]
DWST
Sealing material
[mm]
WKST
Body material
[mm]
SPFR
voltage / frequency V/Hz
[V/Hz]
SG
Coil size
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6027-A-3-FKM / FKM-VA-G 1...
178239
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.769
6027-A-3-FKM / FKM-VA-G 1...
178240
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.793
6027-A-3-FKM / FKM-VA-G 1...
178241
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.763
6027-A-4-FKM / FKM-VA-G 1...
178243
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.762
6027-A-4-FKM / FKM-VA-G 1...
178244
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.771
6027-A-4-FKM / FKM-VA-G 1...
178245
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.762
6027-A-5-FKM / FKM-VA-G 1...
178247
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
178248
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.767
6027-A-5-FKM / FKM-VA-G 1...
178249
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.763
6027-A-6-FKM / FKM-VA-G 1...
178251
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.766
6027-A-6-FKM / FKM-VA-G 1...
178252
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / 50
42.000
0.760
6027-A-6-FKM / FKM-VA-G 1...
178253
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
230 / 50
42.000
0.761
6027-A-3-FKM / FKM-VA-G 1...
184720
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
184721
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
184722
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
184723
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
220 / 50-60
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
204487
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
204617
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
221504
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
6027-A-4-FKM / FKM-VA-G 1...
224883
6027-A-4-FKM / FKM-VA-G 1...
A
4.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
236298
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
241617
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-5-FKM / FKM-VA-G 1...
241885
6027-A-5-FKM / FKM-VA-G 1...
A
5.0
G 1/4
FKM / FKM
VA
024 / DC
42.000
0.761
6027-A-6-FKM / FKM-VA-G 1...
259258
6027-A-6-FKM / FKM-VA-G 1...
A
6.0
G 1/4
FKM / FKM
VA
110 / 50
42.000
0.761
6027-A-3-FKM / FKM-VA-G 1...
259994
6027-A-3-FKM / FKM-VA-G 1...
A
3.0
G 1/4
FKM / FKM
VA
012 / DC
42.000
0.761
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
6240 - Servo-assisted 2/2 way piston valve
Buerkert
16.02.2024
6213ev - 2/2-way Solenoid Valve
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
2518 - Cable Plug DIN EN 175301-803 - Form A
Buerkert
20.10.2021
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
2875 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
6013 - Plunger valve 2/2 way direct-acting
Buerkert
08.12.2023
0330 - Direct-acting 2/2 or 3/2 way pivoted armature valve
Buerkert
08.12.2023
6011 - Plunger valve 2/2 way direct-acting
Buerkert
21.12.2023
0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
Buerkert
08.12.2023
2400 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
2873 - Direct-acting 2-way standard solenoid control valve
Buerkert
08.12.2023
3280 - 2-way motor valve
Buerkert
14.01.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表