您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
''T'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
Chains
Chain Guide Rails in Polyethylene
Chain guide rails type ''T''
Powered by
CAD模型選擇
{bea/chains/chain_guide_rails_in_poliyethylen/chain_guide_rails_type_t_/_t_profile_for_simple_chain.prj},{NB=6011013602},{TYPE=T 3},{CHAIN=3/4\"x7/16\"},{CNSORDERNO=6011013602},{ISO=12B1},{B=25},{A=15},{B1=11.3},{A1=2.4},{KG=0.32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
CHAIN
Chain
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
ISO
ⁿ/ₐ
B
[mm]
A
[mm]
B1
b
[mm]
A1
a
[mm]
KG
[kg/m]
6011013301
T 0
3/8"x7/32"
6011013301
06B1
15
10
5.4
1.5
0.13
6011013401
T 1
1/2"x5/16"
6011013401
08B1
20
10
7.4
2.2
0.18
6011013402
T 1
1/2"x5/16"
6011013402
08B1
20
15
7.4
2.2
0.26
6011013403
T 1
1/2"x5/16"
6011013403
08B1
20
20
7.4
2.2
0.34
6011013501
T 2
5/8"x3/8"
6011013501
10B1
20
10
9.2
2.6
0.16
6011013502
T 2
5/8"x3/8"
6011013502
10B1
20
15
9.2
2.6
0.25
6011013503
T 2
5/8"x3/8"
6011013503
10B1
20
20
9.2
2.6
0.33
6011013601
T 3
3/4"x7/16"
6011013601
12B1
25
10
11.3
2.4
0.20
6011013602
T 3
3/4"x7/16"
6011013602
12B1
25
15
11.3
2.4
0.32
6011013603
T 3
3/4"x7/16"
6011013603
12B1
25
20
11.3
2.4
0.43
6011013801
T 4
1"x17,02
6011013801
16B1
40
15
16.5
3.5
0.45
6011013802
T 4
1"x17,02
6011013802
16B1
40
20
16.5
3.5
0.68
6011014001
T 5
1" 1/4x3/4"
6011014001
20B1
45
15
19.0
4.3
0.55
6011014002
T 5
1" 1/4x3/4"
6011014002
20B1
45
20
19.0
4.3
0.77
6011014201
T 6
1" 1/2x1"
6011014201
24B1
60
15
24.6
5.6
0.67
6011014202
T 6
1" 1/2x1"
6011014202
24B1
60
20
24.6
5.6
0.97
6011014401
T 7
1" 3/4x1" 1/4
6011014401
28B1
75
20
30.0
6.9
0.00
6011014601
T 8
2"x1" 1/4
6011014601
32B1
80
20
30.0
7.8
0.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
''T'' Profile for duplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
''CT'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Zincked profile - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Simplex chains Bea ISO - Roller chains european standard - DIN 8187 - ISO 6...
BEA Ingranaggi
06.07.2020
Simplex sprockets 16B-1 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
Chain guide rails type ''BL'' - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Chain Wheel 5 x 2.5 mm - Chain Wheel 5 x 2.5 mm, for roller chain according...
Ketten Fuchs
22.09.2021
Stainless steel profile - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
''E'' Profile for simplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
Chain guide rails type ''COMBI'' - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
''T'' Profile for triplex chain - Chain guide rails in polyethylene
BEA Ingranaggi
06.07.2020
System Bea 08B-1 - Sprockets for roller chains ''System Bea'' - DIN 8187 - ...
BEA Ingranaggi
06.07.2020
Connecting links for chain Bea A2 - Connecting link and offset link for rol...
BEA Ingranaggi
06.07.2020
Chain Guides - Typ GR 2 für Zweifach-Ketten
Ketten Fuchs
22.11.2013
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表