您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
svenska
English
Ball Bearing Cage
Ready
Guiding Elements
Ball Bearing
Ball Bearing Cage
Powered by
CAD模型選擇
{ready/fuehrungselemente/kugelfuehrung/kugelfuehrungskaefige/6_8225.prj},{NB=6-1416-8225},{ORDERNO=6-1416-8225},{O=1.75},{X=0.250},{C=4.000},{S=2.063},{XX1=1.76200},{XX2=2.09600},{XX3=0.80000},{XX4=0.20000},{XX5=0.18750},{XX6=1.98000},{XX7=0.24600},{XX8=0.39300},{XX9=5.00000},{XX10=1.87000},{XX11=0.07300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Part No.
ⁿ/ₐ
O
[Inch]
X
[Inch]
C
[Inch]
S
[Inch]
6-0808-8225
6-0808-8225
1.00
0.188
2.000
1.063
6-0810-8225
6-0810-8225
1.00
0.188
2.500
1.313
6-0812-8225
6-0812-8225
1.00
0.188
3.000
1.532
6-0813-8225
6-0813-8225
1.00
0.188
3.250
1.813
6-0814-8225
6-0814-8225
1.00
0.188
3.500
2.063
6-0815-8225
6-0815-8225
1.00
0.188
3.750
2.313
6-1011-8225
6-1011-8225
1.25
0.188
2.750
1.438
6-1013-8225
6-1013-8225
1.25
0.188
3.250
1.688
6-1015-8225
6-1015-8225
1.25
0.188
3.750
1.938
6-1016-8225
6-1016-8225
1.25
0.188
4.000
2.188
6-1017-8225
6-1017-8225
1.25
0.188
4.250
2.438
6-1019-8225
6-1019-8225
1.25
0.188
4.750
2.938
6-1211-8225
6-1211-8225
1.50
0.250
2.750
1.438
6-1214-8225
6-1214-8225
1.50
0.250
3.500
1.813
6-1217-8225
6-1217-8225
1.50
0.250
4.250
2.188
6-1218-8225
6-1218-8225
1.50
0.250
4.500
2.438
6-1220-8225
6-1220-8225
1.50
0.250
5.000
2.938
6-1222-8225
6-1222-8225
1.50
0.250
5.500
3.438
6-1224-8225
6-1224-8225
1.50
0.250
6.000
3.938
6-1413-8225
6-1413-8225
1.75
0.250
3.250
1.813
6-1416-8225
6-1416-8225
1.75
0.250
4.000
2.063
6-1419-8225
6-1419-8225
1.75
0.250
4.750
2.438
6-1421-8225
6-1421-8225
1.75
0.250
5.250
2.938
6-1423-8225
6-1423-8225
1.75
0.250
5.750
3.438
6-1425-8225
6-1425-8225
1.75
0.250
6.250
3.938
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Demountable Ball Bearing Bush
Ready
29.04.2021
Press Fit Guide Pillar
Ready
29.04.2021
Solid Guide Bushes
Ready
29.04.2021
Cylinders ball Bearing Bush
Ready
29.04.2021
Modèle 5330 - Male welding nipple NPT Length 50,8 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Modèle 5331 - Male welding nipple NPT Length 101,6 mm - Stainless steel 316...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Modèle 72551/72553 - Cold-rolled steel sheet 1000 x 2000 mm - Stainless ste...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5329 - Barrel nipple NPT Length 101,6 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
ST 7150 - Ball cage brass
Steinel Normalien
14.05.2024
Demountable Guide Pillar
Ready
29.04.2021
Miniature Ball Bearings
NSK Rolling Bearing
07.06.2024
QHM - Quick-2-Lock® Hubs - Tool Steel For 5mm to 16mm Shafts
WMBerg
06.06.2023
CAAZZ-CAASZZ1 - Deep groove ball bearing double cover type
HEFA
14.06.2024
Modèle A5-TT-05 - Moyeu expansible TT série 5 à 16 mm
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表