您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
58 SF EE HD - "TR-POWERHIGH" polyurethane wheels, fixed bracket type "EE HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
58GH- "TR POWERHIGH" POLYURETHANE WHEELS WITH CAST IRON CENTRE
"TR-POWERHIGH" polyurethane wheels, electro-welded (EE-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie58_gh/58ee_hd/58gh_sf_ee_hd_asmtab.prj},{NB=588407},{BR=2},{D=250},{F=60},{H=320},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=74},{O=166},{LC1=1500},{LC2=1200},{W=13.23},{DD=25},{L1=130},{COD1=588307},{COD2=588407},{COD3=588507},{L=90},{VER=3},{DFA=18},{PPATH=58_ee_hd_asmtpl.prj},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
O
Swept radius
[mm]
LC1
Load capacity - 4 km/h
[daN]
LC2
Load capacity - 6 km/h
[daN]
W
Weight
[kg]
588416
588416
200
78
275
175x140
140x105
14
166
1600
1360
12.18
588407
588407
250
60
320
175x140
140x105
14
166
1500
1200
13.23
588427
588427
250
78
325
200x160
160x120
17
166
1900
1500
15.23
588438
588438
300
78
365
200x160
160x120
17
166
2400
1900
19.32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SF/EEG MHD - "SIGMA ELASTIC" rubber wheels, aluminium centre, fixed bracket...
Tellurerota
06.05.2024
SF/EEG MHD - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket...
Tellurerota
06.05.2024
RE.F4-WEH - Mould-on polyurethane wheels with electro-welded steel bracket ...
Elesa+Ganter
21.06.2024
SF/EEG HD - "TR-ROLL" polyurethane wheels, aluminium centre, fixed bracket ...
Tellurerota
06.05.2024
58 SRP EE HD - "TR-POWERHIGH" polyurethane wheels, swivel top plate bracket...
Tellurerota
09.02.2024
TR polyurethane wheels with ergonomic round profile, aluminium centre, twin...
Tellurerota
08.11.2023
SF/EEG MHD - "TR" polyurethane wheels, fixed bracket type "EEG MHD"
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表