You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
580 - NAS 907 DRILL
Gühring
Drilling
Drilling into the full
Straight shank twist drills
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_straight_shank_drill/catalog_580.prj},{NB=580 4.370},{J21=580 4.370},{A11=4.370},{C12=1},{B3=65},{B4=54},{B5=308},{B6=60.000},{B71=307.000},{C3=4.370},{D1=2},{D7=0.034},{E1=135},{B7=1.000},{C4=248.000},{D3=26},{H22=0},{BLD=1},{ID12000=9005800043700},{ID12100=0},{C14=2},{C15=5},{C2=171},{C32=-0.010},{C33=-0.085},{D4=28.000},{F8=1},{G31=0},{G5=0},{H21=0},{J7=0},{J23=SPIRALBOHRER},{J22=HSS STANGENBOHRER 4,370 NAS 907RN ZYLLAE},{J3=GG},{H3=HSS},{J1=NAS 907},{J8=BVB},{C11=ZYL},{NSM=DIN4000-81},{F1=R},{H11=HSS},{H5=NITRIERT},{D2=R},{J6=ZYL01710125f$11},{J61=ZYL01R1720f$11},{DATE=2017-08-09},{ID10000=GÜHRING KG},{ID10001=GG},{ID10002=9005800043700.dxf},{ID10003=9005800043700.stp},{ID10004=9005800043700_prop.xml}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
J21
Item ID
ⁿ/ₐ
J23
Item Description
ⁿ/ₐ
J22
Item Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A11
Cutting Diameter min
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
B3
Protruding Length
[mm]
B4
Usable Length
[mm]
B5
Overall Length
[mm]
B6
Flute Length
[mm]
B71
Function Length
[mm]
C3
Connection Diameter, Machine Side
[mm]
D1
Number of Cutting Edges
ⁿ/ₐ
D7
Weight
[kg]
NSM
Standard of Characteristics
ⁿ/ₐ
E1
Point Angle, Step Included Angle
[Grad]
F1
Cutting Direction
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
B7
Point Length
[mm]
C4
Shank Length
[mm]
D2
Helix Direction
ⁿ/ₐ
D3
Helix Angle
[Grad]
H22
Coolant Exit Style Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J61
Connection Code, Machine Side ISO 13399
ⁿ/ₐ
580 1.500
580 1.500
SPIRALBOHRER
HSS STANGENBOHRER 1,500 N...
GG
HSS
NAS 907
BVB
1.500
ZYL
1
28
21
306
23.000
305.600
1.500
2
0.006
DIN4000-81
135
R
HSS
OHNE
0.400
283.000
R
24
0
1
ZYL00150105f$11
ZYL01F1500f$11
580 1.590
580 1.590
SPIRALBOHRER
HSS STANGENBOHRER 1,590 N...
GG
HSS
NAS 907
BVB
1.590
ZYL
1
31
24
306
26.000
305.600
1.590
2
0.005
DIN4000-81
135
R
HSS
OHNE
0.400
280.000
R
24
0
1
ZYL00150105f$11
ZYL01F1590f$11
580 1.780
580 1.780
SPIRALBOHRER
HSS STANGENBOHRER 1,780 N...
GG
HSS
NAS 907
BVB
1.780
ZYL
1
31
24
306
26.000
305.600
1.780
2
0.006
DIN4000-81
135
R
HSS
OHNE
0.400
280.000
R
24
0
1
ZYL00170105f$11
ZYL01F1780f$11
580 2.000
580 2.000
SPIRALBOHRER
HSS STANGENBOHRER 2,000 N...
GG
HSS
NAS 907
BVB
2.000
ZYL
1
34
26
306
29.000
305.500
2.000
2
0.007
DIN4000-81
135
R
HSS
OHNE
0.500
277.000
R
25
0
1
ZYL00200105f$11
ZYL01F2000f$11
580 2.380
580 2.380
SPIRALBOHRER
HSS STANGENBOHRER 2,380 N...
GG
HSS
NAS 907
BVB
2.380
ZYL
1
42
34
306
37.000
305.500
2.380
2
0.010
DIN4000-81
135
R
HSS
NITRIERT
0.500
269.000
R
25
0
1
ZYL00930125f$11
ZYL01R0937f$11
580 2.490
580 2.490
SPIRALBOHRER
HSS STANGENBOHRER 2,490 N...
GG
HSS
NAS 907
BVB
2.490
ZYL
1
42
34
306
37.000
305.400
2.490
2
0.011
DIN4000-81
135
R
HSS
NITRIERT
0.600
269.000
R
25
0
1
ZYL00240105f$11
ZYL01F2490f$11
580 2.500
580 2.500
SPIRALBOHRER
HSS STANGENBOHRER 2,500 N...
GG
HSS
NAS 907
BVB
2.500
ZYL
1
42
34
306
37.000
305.400
2.500
2
0.011
DIN4000-81
135
R
HSS
NITRIERT
0.600
269.000
R
25
0
1
ZYL00250105f$11
ZYL01F2500f$11
580 2.580
580 2.580
SPIRALBOHRER
HSS STANGENBOHRER 2,580 N...
GG
HSS
NAS 907
BVB
2.580
ZYL
1
42
33
306
37.000
305.400
2.580
2
0.012
DIN4000-81
135
R
HSS
NITRIERT
0.600
269.000
R
25
0
1
ZYL00250105f$11
ZYL01F2580f$11
580 2.640
580 2.640
SPIRALBOHRER
HSS STANGENBOHRER 2,640 N...
GG
HSS
NAS 907
BVB
2.640
ZYL
1
42
33
306
37.000
305.400
2.640
2
0.013
DIN4000-81
135
R
HSS
NITRIERT
0.600
269.000
R
25
0
1
ZYL00260105f$11
ZYL01F2640f$11
580 2.710
580 2.710
SPIRALBOHRER
HSS STANGENBOHRER 2,710 N...
GG
HSS
NAS 907
BVB
2.710
ZYL
1
47
38
306
42.000
305.400
2.710
2
0.014
DIN4000-81
135
R
HSS
NITRIERT
0.600
264.000
R
25
0
1
ZYL00270105f$11
ZYL01F2710f$11
580 2.780
580 2.780
SPIRALBOHRER
HSS STANGENBOHRER 2,780 N...
GG
HSS
NAS 907
BVB
2.780
ZYL
1
47
38
306
42.000
305.400
2.780
2
0.014
DIN4000-81
135
R
HSS
NITRIERT
0.600
264.000
R
25
0
1
ZYL01090125f$11
ZYL01R1094f$11
580 2.820
580 2.820
SPIRALBOHRER
HSS STANGENBOHRER 2,820 N...
GG
HSS
NAS 907
BVB
2.820
ZYL
1
47
38
306
42.000
305.400
2.820
2
0.015
DIN4000-81
135
R
HSS
NITRIERT
0.600
264.000
R
25
0
1
ZYL00280105f$11
ZYL01F2820f$11
580 2.870
580 2.870
SPIRALBOHRER
HSS STANGENBOHRER 2,870 N...
GG
HSS
NAS 907
BVB
2.870
ZYL
1
47
38
306
42.000
305.400
2.870
2
0.015
DIN4000-81
135
R
HSS
NITRIERT
0.600
264.000
R
25
0
1
ZYL00280105f$11
ZYL01F2870f$11
580 2.950
580 2.950
SPIRALBOHRER
HSS STANGENBOHRER 2,950 N...
GG
HSS
NAS 907
BVB
2.950
ZYL
1
47
38
306
42.000
305.300
2.950
2
0.016
DIN4000-81
135
R
HSS
NITRIERT
0.700
264.000
R
25
0
1
ZYL00290105f$11
ZYL01F2950f$11
580 3.000
580 3.000
SPIRALBOHRER
HSS STANGENBOHRER 3,000 N...
GG
HSS
NAS 907
BVB
3.000
ZYL
1
47
38
306
42.000
305.300
3.000
2
0.016
DIN4000-81
135
R
HSS
NITRIERT
0.700
264.000
R
25
0
1
ZYL00300105f$11
ZYL01F3000f$11
580 3.170
580 3.170
SPIRALBOHRER
HSS STANGENBOHRER 3,170 N...
GG
HSS
NAS 907
BVB
3.170
ZYL
1
47
38
306
42.000
305.300
3.170
2
0.018
DIN4000-81
135
R
HSS
NITRIERT
0.700
264.000
R
26
0
1
ZYL01250125f$11
ZYL01R1250f$11
580 3.260
580 3.260
SPIRALBOHRER
HSS STANGENBOHRER 3,260 N...
GG
HSS
NAS 907
BVB
3.260
ZYL
1
47
38
306
42.000
305.300
3.260
2
0.019
DIN4000-81
135
R
HSS
NITRIERT
0.700
264.000
R
26
0
1
ZYL00320105f$11
ZYL01F3260f$11
580 3.660
580 3.660
SPIRALBOHRER
HSS STANGENBOHRER 3,660 N...
GG
HSS
NAS 907
BVB
3.660
ZYL
1
54
44
308
49.000
307.200
3.660
2
0.024
DIN4000-81
135
R
HSS
NITRIERT
0.800
259.000
R
26
0
1
ZYL00360105f$11
ZYL01F3660f$11
580 3.730
580 3.730
SPIRALBOHRER
HSS STANGENBOHRER 3,730 N...
GG
HSS
NAS 907
BVB
3.730
ZYL
1
54
44
308
49.000
307.200
3.730
2
0.025
DIN4000-81
135
R
HSS
NITRIERT
0.800
259.000
R
26
0
1
ZYL00370105f$11
ZYL01F3730f$11
580 3.800
580 3.800
SPIRALBOHRER
HSS STANGENBOHRER 3,800 N...
GG
HSS
NAS 907
BVB
3.800
ZYL
1
60
50
308
55.000
307.200
3.800
2
0.026
DIN4000-81
135
R
HSS
NITRIERT
0.800
253.000
R
26
0
1
ZYL00380105f$11
ZYL01F3800f$11
580 3.970
580 3.970
SPIRALBOHRER
HSS STANGENBOHRER 3,970 N...
GG
HSS
NAS 907
BVB
3.970
ZYL
1
60
50
308
55.000
307.100
3.970
2
0.028
DIN4000-81
135
R
HSS
NITRIERT
0.900
253.000
R
26
0
1
ZYL01560125f$11
ZYL01R1563f$11
580 3.990
580 3.990
SPIRALBOHRER
HSS STANGENBOHRER 3,990 N...
GG
HSS
NAS 907
BVB
3.990
ZYL
1
60
50
308
55.000
307.100
3.990
2
0.029
DIN4000-81
135
R
HSS
NITRIERT
0.900
253.000
R
26
0
1
ZYL00390105f$11
ZYL01F3990f$11
580 4.000
580 4.000
SPIRALBOHRER
HSS STANGENBOHRER 4,000 N...
GG
HSS
NAS 907
BVB
4.000
ZYL
1
60
50
308
55.000
307.100
4.000
2
0.030
DIN4000-81
135
R
HSS
NITRIERT
0.900
253.000
R
26
0
1
ZYL00400105f$11
ZYL01F4000f$11
580 4.040
580 4.040
SPIRALBOHRER
HSS STANGENBOHRER 4,040 N...
GG
HSS
NAS 907
BVB
4.040
ZYL
1
60
50
308
55.000
307.100
4.040
2
0.029
DIN4000-81
135
R
HSS
NITRIERT
0.900
253.000
R
26
0
1
ZYL00400105f$11
ZYL01F4040f$11
580 4.300
580 4.300
SPIRALBOHRER
HSS STANGENBOHRER 4,300 N...
GG
HSS
NAS 907
BVB
4.300
ZYL
1
65
54
308
60.000
307.100
4.300
2
0.033
DIN4000-81
135
R
HSS
NITRIERT
0.900
248.000
R
26
0
1
ZYL00430105f$11
ZYL01Ff$11
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表