您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DFSP (m) - 止动气缸, 模块化系统
Festo
产品 (A - Z)
D
DFSP
Powered by
CAD模型選擇
{festo/parts/d/dfsp/dfsp_asmtab.prj},{NB=575167 DFSP-20-5-S-PA---(0)},{KDM=20},{HUBMAX=20},{AF=6.000},{B1=4.000},{B2=4.000},{BG=19.500},{D1=12.000},{D2=25.000},{D3=7.500},{D4=9.000},{D16=9.000},{E=35.500},{G=12.000},{H1=9.500},{H2=8.400},{H3=3.000},{H4=2.100},{J3=2.600},{KF=5.000},{L1=4.800},{L2=4.000},{L3=2.000},{PL=6.000},{PL1=0.000},{R1=10.000},{SCREWD=2.500},{SCREWL=6.000},{TG=22.000},{W=1.200},{WH=10.500},{WH1=17.500},{ZAMIN=53.500},{ZBMIN=64.000},{ZB1MIN=71.000},{GEWS=0.189},{GEWF=0.188},{GEWQS=0.185},{GEWQF=0.184},{GEWQR=0.188},{GEWSHUB=0.0247},{GEWFHUB=0.0247},{GEWQSHUB=0.0237},{GEWQFHUB=0.0237},{GEWQRHUB=0.0237},{TNR=575167},{TYP=DFSP},{DAEM=P},{POS=A},{EE=M5},{KK=M3},{RT=M5},{VER=-},{HUB=5},{HUBST=0},{FUN=-},{KOG=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
DAEM
缓冲
ⁿ/ₐ
POS
位置检测
ⁿ/ₐ
AF
[mm]
B1
[mm]
B2
[mm]
BG
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D16
[mm]
E
[mm]
EE
ⁿ/ₐ
G
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J2
[mm]
J3
[mm]
KF
[mm]
KK
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
PL
[mm]
PL1
[mm]
R1
[mm]
RT
ⁿ/ₐ
TG
[mm]
W
[mm]
WH
[mm]
WH1
[mm]
ZA
[mm]
ZB
[mm]
ZB1
[mm]
CNSMASSEXACT
重量
[kg]
575166 DFSP-16-5-S-PA
575166
DFSP
16
P
A
6.000
3.500
3.500
17.000
10.000
21.500
6.000
9.000
6.000
29.000
M5
11.000
9.500
8.400
3.000
2.100
1.500
2.600
5.000
M3
3.500
3.000
1.500
6.000
23.000
9.000
M4
18.000
1.200
10.500
17.500
54.000
64.500
71.500
0.1211
575167 DFSP-20-5-S-PA
575167
DFSP
20
P
A
6.000
4.000
4.000
19.500
12.000
25.000
7.500
9.000
9.000
35.500
M5
12.000
9.500
8.400
3.000
2.100
3.500
2.600
5.000
M3
4.800
4.000
2.000
6.000
0.000
10.000
M5
22.000
1.200
10.500
17.500
58.500
69.000
76.000
0.2014
575168 DFSP-32-5-S-PA
575168
DFSP
32
P
A
11.000
8.000
7.500
26.000
20.000
35.000
9.000
9.000
9.000
47.000
G1/8
15.000
12.000
10.500
6.000
2.100
6.000
6.000
9.000
M6
5.000
5.000
3.500
8.200
0.000
18.000
M6
32.500
2.000
13.000
27.000
66.000
79.000
93.000
0.4317
575169 DFSP-40-5-S-PA
575169
DFSP
40
P
A
14.500
8.000
9.500
26.000
25.000
43.000
9.000
9.000
9.000
54.500
G1/8
15.000
12.500
10.500
7.000
2.100
8.000
8.000
12.000
M8
5.000
5.000
5.000
8.200
0.000
22.000
M6
38.000
2.500
13.500
30.500
71.500
85.000
102.000
0.6672
575170 DFSP-50-5-S-PA
575170
DFSP
50
P
A
14.500
10.000
12.000
27.000
32.000
51.000
10.500
12.000
12.000
65.500
G1/8
15.000
14.500
12.500
7.500
2.600
10.000
8.000
12.000
M8
5.000
4.200
7.000
8.200
0.000
25.000
M8
46.500
2.500
15.500
34.500
70.500
86.000
105.000
0.9977
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表