您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DSL-B - 直线摆动组合缸
Festo
产品
气驱动器
摆动驱动器
直线摆动组合气缸
DSL
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/semi_rot/swivel_lin/dsl/dsl_b_asmtab_presets.prj},{NB=556574 DSL-40-160-270-CC-A-S20-B---(0_0)},{TNR=556574},{GEW1=5205},{GEW2=170.0},{HUB=160},{KDM=40},{AUSF3=0},{V1=45.000},{V2=35},{FD=40.000},{VER=2.000},{OWMAX=120},{AM=50},{B=45},{D1=20},{D2=25},{D3S2P=6.000},{D3S20P=9.728},{D4S2P=6.000},{D4S20P=7.000},{D5P=16},{D6=128},{D7P=8.000},{D8P=2},{D10=5.6},{D11=0},{E=83.5},{EEP=9.728},{H1=22.5},{H2=5.7},{H3=45.5},{L1=132.0},{L2=9},{L3=44.7},{L4=6.5},{L5=35.0},{L6=18},{L7=14.0},{L8=15.0},{TG=56.5},{VD=34.7},{WH=46},{ZB=243.5},{WKL=50},{SW1=19},{SW2=12.0},{SW3=8.0},{SW4=5.0},{PR=34.950},{SP=8.600},{FH=1.500},{KF=0.000},{TYP=DSL},{TYP2=DSL-40-160-270-CC-A-S20-B},{AUSF=S20},{AUSF1=-},{AUSF2=CC},{HUBC=160},{D3S2=M6},{D3S20=G1/8},{HUBST=0},{OW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
HUB
行程
[mm]
KDM
尺寸
[mm]
AUSF
活塞杆类型
ⁿ/ₐ
AUSF1
导向
ⁿ/ₐ
AUSF2
缓冲
ⁿ/ₐ
AM
ⁿ/ₐ
B
[mm]
D1
[mm]
D2
[mm]
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
ⁿ/ₐ
D8
螺纹
ⁿ/ₐ
D10
[mm]
D11
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L10
[mm]
TG
[mm]
VD
[mm]
WH
[mm]
ZB
[mm]
WKL
[°]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
PF
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
556390 DSL-16-25-270-P-A-...
556390
DSL
25
16
S2
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.777
4052568200251
556391 DSL-16-25-270-CC-A...
556391
DSL
25
16
S2
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.779
4052568200268
556393 DSL-16-25-270-P-A-...
556393
DSL
25
16
S20
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.777
4052568200275
556394 DSL-16-25-270-CC-A...
556394
DSL
25
16
S20
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.779
4052568200282
556396 DSL-16-40-270-P-A-...
556396
DSL
40
16
S2
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.827
4052568200299
556397 DSL-16-40-270-CC-A...
556397
DSL
40
16
S2
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.829
4052568200305
556399 DSL-16-40-270-P-A-...
556399
DSL
40
16
S20
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.827
4052568200312
556400 DSL-16-40-270-CC-A...
556400
DSL
40
16
S20
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.829
4052568200329
556402 DSL-16-50-270-P-A-...
556402
DSL
50
16
S2
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.860
4052568200336
556403 DSL-16-50-270-CC-A...
556403
DSL
50
16
S2
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.862
4052568200343
556405 DSL-16-50-270-P-A-...
556405
DSL
50
16
S20
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.860
4052568200350
556406 DSL-16-50-270-CC-A...
556406
DSL
50
16
S20
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.862
4052568200367
556408 DSL-16-80-270-P-A-...
556408
DSL
80
16
S2
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.959
4052568200374
556409 DSL-16-80-270-CC-A...
556409
DSL
80
16
S2
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.961
4052568200381
556411 DSL-16-80-270-P-A-...
556411
DSL
80
16
S20
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.959
4052568200398
556412 DSL-16-80-270-CC-A...
556412
DSL
80
16
S20
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
0.961
4052568200404
556414 DSL-16-100-270-P-A...
556414
DSL
100
16
S2
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
1.025
4052568200411
556415 DSL-16-100-270-CC-...
556415
DSL
100
16
S2
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
1.027
4052568200428
556417 DSL-16-100-270-P-A...
556417
DSL
100
16
S20
-
P
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
1.025
4052568200435
556418 DSL-16-100-270-CC-...
556418
DSL
100
16
S20
-
CC
20
0
8
10
M3
M3
M8x1
58
-
M2
2.5
0
38.0
M5
8.8
4.6
23.7
89.0
6
22.5
9.0
18.0
0
9.0
0.0
159.000
0.0
22.0
28
144.8
60
10
5.5
2.5
2.5
A2x2x16
1.027
4052568200442
556426 DSL-20-25-270-P-A-...
556426
DSL
25
20
S2
-
P
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.220
4052568200459
556427 DSL-20-25-270-CC-A...
556427
DSL
25
20
S2
-
CC
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.260
4052568200466
556429 DSL-20-25-270-P-A-...
556429
DSL
25
20
S20
-
P
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.220
4052568200473
556430 DSL-20-25-270-CC-A...
556430
DSL
25
20
S20
-
CC
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.260
4052568200480
556432 DSL-20-40-270-P-A-...
556432
DSL
40
20
S2
-
P
23
30
10
12
M5
M5
M10x1
69
M6
M2
3.2
0
50.0
M5
11.2
8.1
27.7
95.0
6
26.2
10.0
26.0
17
10.0
10.5
175.000
32.5
19.0
26
161.8
50
13
7.0
3.0
3.0
A3x3x18
1.298
4052568200497
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表