magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LDM1 - 膜片式干燥器
Festo
产品 (A - Z)
L
LDM1
Powered by
CAD模型選擇
{festo/parts/l/ldm1/ldm1_asmtab.prj},{NB=543669 LDM1-1/2-D-MAXI-1000},{TNR=543669},{TYP=LDM1-1/2-D-MAXI-1000},{INFO=},{B1=96.000},{B2=80.000},{B3=66.000},{B4=46.000},{B5=0.000},{D1=G1/2},{D2=0.000},{D3=M5},{H1=32.000},{H2=22.000},{L1=519.000},{L2=486.000},{T1=8.000},{T2=0.000},{PPATH=assemblies/ldm1_asmtpl.prj},{CNSMASSEXACT=2.250},{EOLDATE=},{GTIN=4052568182199}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
ⁿ/ₐ
D2
[mm]
D3
ⁿ/ₐ
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
543664 LDM1-D-MAXI-300
543664
LDM1-D-MAXI-300
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
0.000
0.000
329.000
296.000
0.000
11.000
1.650
4052568182144
543665 LDM1-D-MAXI-600
543665
LDM1-D-MAXI-600
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
0.000
0.000
519.000
486.000
0.000
11.000
2.100
4052568182151
543666 LDM1-D-MAXI-1000
543666
LDM1-D-MAXI-1000
0.000
0.000
66.000
46.000
6.800
-
30.000
M5
0.000
0.000
519.000
486.000
0.000
11.000
2.100
4052568182168
543667 LDM1-1/2-D-MAXI-30...
543667
LDM1-1/2-D-MAXI-300
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
32.000
22.000
329.000
296.000
8.000
0.000
1.800
4052568182175
543668 LDM1-1/2-D-MAXI-60...
543668
LDM1-1/2-D-MAXI-600
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
32.000
22.000
519.000
486.000
8.000
0.000
2.250
4052568182182
543669 LDM1-1/2-D-MAXI-10...
543669
LDM1-1/2-D-MAXI-1000
96.000
80.000
66.000
46.000
0.000
G1/2
0.000
M5
32.000
22.000
519.000
486.000
8.000
0.000
2.250
4052568182199
543670 LDM1-3/4-D-MAXI-30...
543670
LDM1-3/4-D-MAXI-300
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
36.000
22.000
329.000
296.000
8.000
0.000
1.900
4052568182205
543671 LDM1-3/4-D-MAXI-60...
543671
LDM1-3/4-D-MAXI-600
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
36.000
22.000
519.000
486.000
8.000
0.000
2.350
4052568182212
543672 LDM1-3/4-D-MAXI-10...
543672
LDM1-3/4-D-MAXI-1000
96.000
80.000
66.000
46.000
0.000
G3/4
0.000
M5
36.000
22.000
519.000
486.000
8.000
0.000
2.350
4052568182229
543673 LDM1-1-D-MAXI-300
543673
LDM1-1-D-MAXI-300
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
41.000
22.000
329.000
296.000
8.000
0.000
2.000
4052568182236
543674 LDM1-1-D-MAXI-600
543674
LDM1-1-D-MAXI-600
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
41.000
22.000
519.000
486.000
8.000
0.000
2.450
4052568182243
543675 LDM1-1-D-MAXI-1000
543675
LDM1-1-D-MAXI-1000
116.000
91.000
66.000
46.000
0.000
G1
0.000
M5
41.000
22.000
519.000
486.000
8.000
0.000
2.450
4052568182250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表