您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VPPM - 比例调压阀
Festo
产品
阀
比例阀
比例减压阀
Powered by
CAD模型選擇
{festo/parts_cat/valves/prop/p_press/vppm.prj},{NB=542218 VPPM-6TA-L-1-F-0L6H-S1},{TNR=542218},{TYP=VPPM-6TA-L-1-F-0L6H-S1},{INFO=},{EOLDATE=},{VA=T},{BG=-},{SW=-},{AA=F},{B1=55.500},{B2=0.000},{B3=-},{D1=-},{D2=-},{D4=4.4},{D5=6},{H1=0.000},{H2=110.400},{H3=80.100},{H4=52.800},{H5=41.3},{H6=-},{H7=-},{H8=28.3},{H9=26.300},{H10=23.000},{H11=12.2},{H12=-},{L1=41.500},{L2=31.500},{L3=29.3},{L4=28.4},{L5=12.3},{L6=9.9},{VERS=5},{CNSMASSEXACT=0.400},{GTIN=4052568179960}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
542208 VPPM-6L-L-1-N18-0L...
542208
VPPM-6L-L-1-N18-0L2H-A4N-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568347567
542212 VPPM-6L-L-1-N18-0L...
542212
VPPM-6L-L-1-N18-0L6H-V1N
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568347574
542216 VPPM-6L-L-1-N18-0L...
542216
VPPM-6L-L-1-N18-0L10H-A4N
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568347581
558341 VPPM-6L-L-1-N18-0L...
558341
VPPM-6L-L-1-N18-0L10H-V1P...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362232
558342 VPPM-6L-L-1-N18-0L...
558342
VPPM-6L-L-1-N18-0L10H-A4P...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362249
558343 VPPM-6L-L-1-N18-0L...
558343
VPPM-6L-L-1-N18-0L6H-V1P-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362256
558344 VPPM-6L-L-1-N18-0L...
558344
VPPM-6L-L-1-N18-0L6H-A4P-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362263
558348 VPPM-6L-L-1-N18-0L...
558348
VPPM-6L-L-1-N18-0L10H-V1N...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362270
558349 VPPM-6L-L-1-N18-0L...
558349
VPPM-6L-L-1-N18-0L6H-V1N-...
65.500
47.500
16
1/8 NPT
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568362287
542227 VPPM-6L-L-1-G18-0L...
542227
VPPM-6L-L-1-G18-0L2H-V1N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180003
542228 VPPM-6L-L-1-G18-0L...
542228
VPPM-6L-L-1-G18-0L6H-V1N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180010
542229 VPPM-6L-L-1-G18-0L...
542229
VPPM-6L-L-1-G18-0L10H-V1N...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180027
542230 VPPM-6L-L-1-G18-0L...
542230
VPPM-6L-L-1-G18-0L2H-A4N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180034
542231 VPPM-6L-L-1-G18-0L...
542231
VPPM-6L-L-1-G18-0L6H-A4N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180041
542232 VPPM-6L-L-1-G18-0L...
542232
VPPM-6L-L-1-G18-0L10H-A4N...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180058
542233 VPPM-6L-L-1-G18-0L...
542233
VPPM-6L-L-1-G18-0L2H-V1N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180065
542234 VPPM-6L-L-1-G18-0L...
542234
VPPM-6L-L-1-G18-0L6H-V1N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180072
542235 VPPM-6L-L-1-G18-0L...
542235
VPPM-6L-L-1-G18-0L10H-V1N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180089
542236 VPPM-6L-L-1-G18-0L...
542236
VPPM-6L-L-1-G18-0L2H-A4N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180096
542237 VPPM-6L-L-1-G18-0L...
542237
VPPM-6L-L-1-G18-0L6H-A4N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180102
542238 VPPM-6L-L-1-G18-0L...
542238
VPPM-6L-L-1-G18-0L10H-A4N
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568180119
554039 VPPM-6L-L-1-G18-0L...
554039
VPPM-6L-L-1-G18-0L6H-V1P-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568198251
571448 VPPM-6L-L-1-G18-0L...
571448
VPPM-6L-L-1-G18-0L6H-V1N-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568217877
575121 VPPM-6L-L-1-G18-0L...
575121
VPPM-6L-L-1-G18-0L6H-V1P-...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568223694
554040 VPPM-6L-L-1-G18-0L...
554040
VPPM-6L-L-1-G18-0L10H-V1P...
65.500
47.500
16
G1/8
M12x1
4.4
-
126.900
110.400
80.100
52.800
-
42
27
-
26.300
23.000
-
12
41.500
31.500
-
-
-
25.0
0.400
4052568198268
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表