您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
English
540-00 - EU-fitting (flanged socket) - BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/540_00.prj},{NB=5402006000 540-00 DN1200 DN2200 - PN16 (400)},{IN=5402006000},{DC=DE},{LOD=400},{DN1=200},{DN2=200},{PN=16},{D=222},{E=125},{H=340},{L=185},{L1=170},{B=340},{W=13.10},{MAT=Body: GJS-400, Hawle epoxy powder coated; Gaskets: EPDM for water},{MED=Potable water | Sewage water},{NOTICE=Notice 1: Factory preinstalled BAIO® lip gasket (BLD®) for DCI pipes, Notice 2: When connecting PE or PVC pipes, please note the surcharge for the GKS seal, Notice 3: Product numbers for gas on request, Notice 4: When connecting PE pipes a support liner must be},{PL=Link},{C=20},{K=295},{N=12},{DL=23},{B3X=80.240},{A1=273.000},{B1=78.420},{BX=237.000},{HX=272.000},{A1X=238.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN1
Nominal Diameter
[mm]
DN2
Nominal Diameter
[mm]
PN
Max. operating pressure
[bar]
D
[mm]
E
[mm]
H
[mm]
L
[mm]
L1
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5400800000
5400800000
80
80
16
98
105
200
170
155
200
7.70
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5401000000
5401000000
100
100
16
118
105
220
175
160
220
9.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5401250000
5401250000
125
125
16
144
115
250
180
165
250
11.60
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5401500000
5401500000
150
150
16
170
115
285
180
165
285
13.20
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5402000000
5402000000
200
200
10
222
125
340
185
170
340
13.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5402006000
5402006000
200
200
16
222
125
340
185
170
340
13.10
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5402500000
5402500000
250
250
10
274
165
395
221
166
395
25.00
Body: Steel, weldment, Ha...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5402506000
5402506000
250
250
16
274
165
405
221
166
405
25.50
Body: Steel, weldment, Ha...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5403000000
5403000000
300
300
10
326
180
445
251
182
445
36.50
Body: Steel, weldment, Ha...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5403006000
5403006000
300
300
16
326
180
460
251
182
460
37.50
Body: Steel, weldment, Ha...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5408080100
5408080100
80
100
16
98
105
220
180
95
220
10.20
Body: Steel, weldment, Ha...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5408100150
5408100150
100
150
16
118
105
285
175
160
285
11.50
Body: GJS-400, Hawle epox...
Potable water | Sewage wa...
Notice 1: Factory preinst...
5408150200
5408150200
150
200
10
170
115
340
160
150
340
17.32
Body: Steel, weldment, Ha...
Potable water | Sewage wa...
Notice 1: Factory preinst...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表