您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30823 - Blind rivets Standard dome head (SNAD…BS), aluminum plain EN AW 5154 (AlMg3,5)
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.60 Open end blind rivets
BN 30823 Blind rivets Standard
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_60/bn_30823/bn_30823.prj},{NB=5503156 (14.5)},{BNARTNR=5503156},{BNARTNR1=300148114},{BN=30823},{BZC=SNAD 5100 BS},{D=5.0},{L=10.0},{FORM=1},{P=4.50},{P1=4.5-6.0},{PMIN=4.500},{PMAX=6.000},{W=Niet: Aluminium blank EN AW 5154 (AlMg3,5), Dorn: Stahl, verzinkt},{B=5.1},{B1=5.1},{F1=2600},{F2=2200},{D1=2.64},{X1=5.080},{X2=1.600},{X3=9.300},{BNMAT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
BNMAT
Werkstoff
ⁿ/ₐ
5400089
5400089
300100274
SNAD 3050 BS
3.0
5.0
0.1-2.0
Rivet: aluminum plain EN ...
3.1
1000
800
1.83
5400090
5400090
300100275
SNAD 3065 BS
3.0
6.5
2.0-3.5
Rivet: aluminum plain EN ...
3.1
1000
800
1.83
5400091
5400091
300100276
SNAD 3080 BS
3.0
8.0
3.5-5.0
Rivet: aluminum plain EN ...
3.1
1000
800
1.83
5400092
5400092
300100277
SNAD 3100 BS
3.0
10.0
5.0-7.0
Rivet: aluminum plain EN ...
3.1
1000
800
1.83
5400093
5400093
300100278
SNAD 3120 BS
3.0
12.0
7.0-9.0
Rivet: aluminum plain EN ...
3.1
1000
800
1.83
5400094
5400094
5400094
SNAD 3150 BS
3.0
15.0
9.0-12.0
Rivet: aluminum plain EN ...
3.1
1000
800
1.83
5515428
5515428
300174938
SNAD 5065 BS
5.0
6.5
0.1-3.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5506738
5506738
300100279
SNAD 5080 BS
5.0
8.0
3.5-4.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5503156
5503156
300148114
SNAD 5100 BS
5.0
10.0
4.5-6.0
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5503164
5503164
300149610
SNAD 5120 BS
5.0
12.0
6.0-7.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5503158
5503158
300157926
SNAD 5140 BS
5.0
14.0
7.5-9.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5513080
5513080
300151201
SNAD 5160 BS
5.0
16.0
9.5-11.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5509599
5509599
300157929
SNAD 5180 BS
5.0
18.0
11.5-13.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5503159
5503159
300133453
SNAD 5200 BS
5.0
20.0
13.5-15.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
5510363
5510363
300157930
SNAD 5220 BS
5.0
22.0
15.5-17.5
Rivet: aluminum plain EN ...
5.1
2600
2200
2.64
9008300
9008300
300117284
SNAD 6080 BS
6.0
8.0
0.5-3.5
Rivet: aluminum plain EN ...
6.1
3800
3000
3.20
5506737
5506737
300121673
SNAD 6120 BS
6.0
12.0
5.5-7.5
Rivet: aluminum plain EN ...
6.1
3800
3000
3.20
5503165
5503165
300121672
SNAD 6160 BS
6.0
16.0
9.5-11.5
Rivet: aluminum plain EN ...
6.1
3800
3000
3.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表