您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
LF 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
Hydraulics
Rod Seals (Hydraulic)
Powered by
CAD模型選擇
{freudenberg/hydraulics/rod_seals_hydraulic/lf300_asmtab.prj},{NB=40422052 LF300 45 55 7.3 (0)},{IDNR=},{ARTIKELNR=40422052},{E=ISO},{DD=45.0},{D=55.0},{NUT=0},{H=7.3},{L=8.0},{C=4.5},{M=w},{PPATH=lf300/lf300_asmtpl.prj},{VPE=Kleinpack},{ARTIKELNRNEW1=40422052},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
E
Groove
ⁿ/ₐ
DD
Dimension d
[mm]
D
Dimension
[mm]
H
Dimension
[mm]
L
Dimension
[mm]
P
Profile
[mm]
C
[mm]
VPE
Packaging
ⁿ/ₐ
49016129 LF300 16 24 5.7
49016129
ISO
16.0
24.0
5.7
6.3
4.0
4.0
49016138 LF300 19 27 5.7
49016138
19.0
27.0
5.7
6.3
4.0
4.0
521486 LF300 20 28 5.7
521486
ISO
20.0
28.0
5.7
6.3
4.0
4.0
Industry Pack
40422042 LF300 20 28 5.7
40422042
ISO
20.0
28.0
5.7
6.3
4.0
4.0
Small Pack
521689 LF300 22 30 5.7
521689
ISO
22.0
30.0
5.7
6.3
4.0
4.0
Industry Pack
40422045 LF300 22 30 5.7
40422045
ISO
22.0
30.0
5.7
6.3
4.0
4.0
Small Pack
49024530 LF300 22 30 5.7
49024530
22.0
30.0
5.7
6.3
4.0
4.0
49024552 LF300 22 32 7.3
49024552
ISO
22.0
32.0
7.3
8.0
5.0
4.5
521690 LF300 25 33 5.7
521690
ISO
25.0
33.0
5.7
6.3
4.0
4.0
Industry Pack
40422046 LF300 25 33 5.7
40422046
ISO
25.0
33.0
5.7
6.3
4.0
4.0
Small Pack
530049 LF300 25 35 7.3
530049
ISO
25.0
35.0
7.3
8.0
5.0
4.5
Industry Pack
40422078 LF300 25 35 7.3
40422078
ISO
25.0
35.0
7.3
8.0
5.0
4.5
Small Pack
49024528 LF300 25 35 7.3
49024528
ISO
25.0
35.0
7.3
8.0
5.0
4.5
530050 LF300 26 36 7.3
530050
26.0
36.0
7.3
8.0
5.0
4.5
49024536 LF300 26 36 7.3
49024536
26.0
36.0
7.3
8.0
5.0
4.5
521691 LF300 28 36 5.7
521691
28.0
36.0
5.7
6.3
4.0
4.0
Industry Pack
40422047 LF300 28 36 5.7
40422047
28.0
36.0
5.7
6.3
4.0
4.0
Small Pack
522296 LF300 28 38 7.3
522296
ISO
28.0
38.0
7.3
8.0
5.0
4.5
Industry Pack
40422067 LF300 28 38 7.3
40422067
ISO
28.0
38.0
7.3
8.0
5.0
4.5
Small Pack
49024467 LF300 28 38 7.3
49024467
ISO
28.0
38.0
7.3
8.0
5.0
4.5
521693 LF300 30 38 5.7
521693
30.0
38.0
5.7
6.3
4.0
4.0
Industry Pack
40422048 LF300 30 38 5.7
40422048
30.0
38.0
5.7
6.3
4.0
4.0
Small Pack
530774 LF300 30 40 7.3
530774
30.0
40.0
7.3
8.0
5.0
4.5
Industry Pack
40422082 LF300 30 40 7.3
40422082
30.0
40.0
7.3
8.0
5.0
4.5
Small Pack
49032530 LF300 30 40 7.3
49032530
30.0
40.0
7.3
8.0
5.0
4.5
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AU N100 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
N 100 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 22 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
T 24 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KNA28 - Piston seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
FRA - Merkel® Guide ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
OMK-MR - Merkel® OMEGAT
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
NI 300 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Rod seal Type ARUP - Rod seal Type ARUP from Polyurethan
Trelleborg
21.07.2023
NI 150 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
KI 310 - Merkel® Compact seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
N - U-packing
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
TM 20 - Merkel® U-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表