您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
5281Ex - 2/2-Way-Solenoid-Valve-Ex
Buerkert
Solenoid Valves
Water Solenoid Valves
Powered by
CAD模型選擇
{buerkert/magnetventile/wasserventile/5281ex.prj},{NB=5281ex-2/2-Wege-Magnetventil-Ex-136142},{BUNR=136142},{WW=A},{DN=50},{LTA=G2},{KV=40},{PP=0,2-16},{U=230/UC},{DW=NBR},{GS=1},{HB=0},{MH=24.700},{MA=40.000},{CNSMASSEXACT=4.950}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
[mm]
LTAML
Port connection
ⁿ/ₐ
KV
cv-value-water
[m³/h]
PP
Pressure range
ⁿ/ₐ
U
Voltage/Frequency
[V/Hz]
DW
Sealing material
ⁿ/ₐ
GS
with appliance plug socket?
ⁿ/ₐ
HB
manual override
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
5281-2/2-way-solenoid-val...
136125
A
13
G1/2
4
0,2-16
024/UC
NBR
1
0
0.923
5281-2/2-way-solenoid-val...
136126
A
13
G1/2
4
0,2-16
110/UC
NBR
1
0
1.050
5281-2/2-way-solenoid-val...
136127
A
13
G1/2
4
0,2-16
230/UC
NBR
1
0
1.377
5281-2/2-way-solenoid-val...
139033
A
13
G1/2
4
0,2-16
024/UC
NBR
0
0
0.600
5281-2/2-way-solenoid-val...
139034
A
13
G1/2
4
0,2-16
110/UC
NBR
0
0
0.600
5281-2/2-way-solenoid-val...
139035
A
13
G1/2
4
0,2-16
230/UC
NBR
0
0
3.565
5281-2/2-way-solenoid-val...
136128
A
20
G3/4
5
0,2-16
024/UC
NBR
1
0
1.460
5281-2/2-way-solenoid-val...
136129
A
20
G3/4
5
0,2-16
110/UC
NBR
1
0
1.330
5281-2/2-way-solenoid-val...
136130
A
20
G3/4
5
0,2-16
230/UC
NBR
1
0
1.346
5281-2/2-way-solenoid-val...
139036
A
20
G3/4
5
0,2-16
024/UC
NBR
0
0
1.100
5281-2/2-way-solenoid-val...
139037
A
20
G3/4
5
0,2-16
110/UC
NBR
0
0
1.100
5281-2/2-way-solenoid-val...
139038
A
20
G3/4
5
0,2-16
230/UC
NBR
0
0
1.100
5281-2/2-way-solenoid-val...
136131
A
25
G1
10
0,2-16
024/UC
NBR
1
0
1.784
5281-2/2-way-solenoid-val...
136132
A
25
G1
10
0,2-16
110/UC
NBR
1
0
1.500
5281-2/2-way-solenoid-val...
136133
A
25
G1
10
0,2-16
230/UC
NBR
1
0
1.770
5281-2/2-way-solenoid-val...
139039
A
25
G1
10
0,2-16
024/UC
NBR
0
0
1.500
5281-2/2-way-solenoid-val...
139040
A
25
G1
10
0,2-16
110/UC
NBR
0
0
1.500
5281-2/2-way-solenoid-val...
139041
A
25
G1
10
0,2-16
230/UC
NBR
0
0
1.500
5281-2/2-way-solenoid-val...
136134
A
32
G1 1/4
20
0,2-16
024/UC
NBR
1
0
2.583
5281-2/2-way-solenoid-val...
136135
A
32
G1 1/4
20
0,2-16
110/UC
NBR
1
0
2.250
5281-2/2-way-solenoid-val...
136136
A
32
G1 1/4
20
0,2-16
230/UC
NBR
1
0
2.250
5281-2/2-way-solenoid-val...
139042
A
32
G1 1/4
20
0,2-16
024/UC
NBR
0
0
2.250
5281-2/2-way-solenoid-val...
139043
A
32
G1 1/4
20
0,2-16
110/UC
NBR
0
0
2.250
5281-2/2-way-solenoid-val...
139044
A
32
G1 1/4
20
0,2-16
230/UC
NBR
0
0
2.250
5281-2/2-way-solenoid-val...
136137
A
40
G1 1/2
20
0,2-16
024/UC
NBR
1
0
3.057
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded por...
Buerkert
08.12.2023
5404 - Servo-assisted 2/2-way piston valve
Buerkert
08.12.2023
5281 - 2/2-Way-Solenoid-Valve
Buerkert
08.12.2023
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Buerkert
08.12.2023
5282 - Servo-assisted 2/2-way diaphragm valve
Buerkert
08.12.2023
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Buerkert
08.12.2023
0290 - Servo-assisted 2/2 way diaphragm valve
Buerkert
08.12.2023
VXZ_6 - Zero Differential Pressure Type/Pilot Operated(High-temperature oil...
SMC Corporation
02.06.2024
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
08.12.2023
6211 - Diaphragm valve 2/2 way servo-assisted
Buerkert
08.12.2023
8045 - Insertion magnetic inductive flowmeter
Buerkert
08.12.2023
2508 - Cable Plug Form A
Buerkert
08.12.2023
8081 - Flowmeter for the continuous measurement of water
Buerkert
08.12.2023
8050 - SMART - full bore magmeter sensor
Buerkert
13.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表