您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
51338
Molex
PCB Receptacles
0.40mm
SlimStack
Powered by
CAD模型選擇
{molex/pcb_receptacles/0_40mm/slimstack/51338.prj},{NB=513380974},{SHA256=JJrTKZ53aA3g0wEdcZ/Bg0xn+qO5LlFLIEzzYTWyrro=},{INAME=00014__5133809742estp},{PN=513380974},{DESC=SlimStack Board-to-Board Connector, 0.40mm Pitch, J-Bend Series, Receptacle, 0.20µm Gold (Au) Plating, 1.50 or 2.00mm Mated Height, 3.40mm Mated Width, 90 Circuits},{CIRCUITS=90},{CURRENT=0.3},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
513380240
513380240
SlimStack Board-to-Board ...
20
0.3
Gold
2
Vertical
Surface Mount
513380274
513380274
SlimStack Board-to-Board ...
20
0.3
Gold
2
Vertical
Surface Mount
513380374
513380374
SlimStack Board-to-Board ...
30
0.3
Gold
2
Vertical
Surface Mount
513380440
513380440
SlimStack Board-to-Board ...
40
0.3
Gold
2
Vertical
Surface Mount
513380474
513380474
SlimStack Board-to-Board ...
40
0.3
Gold
2
Vertical
Surface Mount
513380574
513380574
SlimStack Board-to-Board ...
50
0.3
Gold
2
Vertical
Surface Mount
513380674
513380674
SlimStack Board-to-Board ...
60
0.3
Gold
2
Vertical
Surface Mount
513380774
513380774
SlimStack Board-to-Board ...
70
0.3
Gold
2
Vertical
Surface Mount
513380840
513380840
SlimStack Board-to-Board ...
80
0.3
Gold
2
Vertical
Surface Mount
513380874
513380874
SlimStack Board-to-Board ...
80
0.3
Gold
2
Vertical
Surface Mount
513380974
513380974
SlimStack Board-to-Board ...
90
0.3
Gold
2
Vertical
Surface Mount
513381074
513381074
SlimStack Board-to-Board ...
100
0.3
Gold
2
Vertical
Surface Mount
513381674
513381674
SlimStack Board-to-Board ...
16
0.3
Gold
2
Vertical
Surface Mount
513382274
513382274
SlimStack Board-to-Board ...
22
0.3
Gold
2
Vertical
Surface Mount
513382474
513382474
SlimStack Board-to-Board ...
24
0.3
Gold
2
Vertical
Surface Mount
513382674
513382674
SlimStack Board-to-Board ...
26
0.3
Gold
2
Vertical
Surface Mount
513383474
513383474
SlimStack Board-to-Board ...
34
0.3
Gold
2
Vertical
Surface Mount
513384473
513384473
SlimStack Board-to-Board ...
44
0.3
Gold
2
Vertical
Surface Mount
513385473
513385473
SlimStack Board-to-Board ...
54
0.3
Gold
2
Vertical
Surface Mount
513386473
513386473
SlimStack Board-to-Board ...
64
0.3
Gold
2
Vertical
Surface Mount
513389873
513389873
SlimStack Board-to-Board ...
10
0.3
Gold
2
Vertical
Surface Mount
513389974
513389974
SlimStack Board-to-Board ...
12
0.3
Gold
2
Vertical
Surface Mount
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表